(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Compact, Extension Rod, Tapped

Floating Joints - Compact, Extension Rod, Tapped

M3~M22 compatible Floating Joints with a wide variety of T dimension.

  • METRIC
Floating Joints - Compact, Extension Rod, Tapped:Related Image
・Materials
L Selectable TypeL Configurable[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJLCFJL1045 Carbon SteelSalt-bath Nitriding500HV~
FJLCSWFJLSW304 Stainless SteelNitriding Treatment1000HV~

Specifications

Part Number-L
FJLC8-1.0-25

Part Number-T-L
FJL6-1.0-6-70
■L Selectable
Part Number
L
T
h
D
B
(C)
Applicable Holder
Type
M-Pitch
HLRA_ Click here
HLRB_ Click here
HLRC_ Click here
HLRE_ Click here
FJLC
FJLCSW
3-0.5
10
12
15
18
20
25
4
3
4
6
6.9
4
4-0.7
12
15
18
20
25
30
6
8
9.2
6
5-0.8
15
18
20
25
30
40
6-1.0
18
20
25
30
40
50
7
10
11.5
7
8-1.0
25
30
40
50
60
70
6
4
10
14
16.2
10
8-1.25
10-1.25
30
40
50
60
70
80
8
13
17
19.6
13
10-1.5
12-1.25
40
50
60
70
80
90
16
21
24.2
16
12-1.5
14-1.5
50
60
70
80
90
100
12
18
23
26.6
18
18-1.5
70
80
90
100
21
26
30
21
■L Configurable

Part NumberTL
1mm Increment
hDB(C)
TypeM-Pitch
FJL
FJLSW
3-0.534*563~503466.9
4-0.734*5683~60689.2
5-0.834*5689103~60
6-1.034*568910124~8071011.5
8-1.0456*8910121315164~1004101416.2
8-1.25
10-1.254568*9101213151619204~100131719.6
10-1.5
12-1.25568*9101213151619205~100162124.2
12-1.5
14-1.556891012*13151619205~100182326.6
18-1.5891012*13151619208~100212630
22-1.51215*2010~1005253034.6
[ ! ]When h+T+L≤3M, the tapped hole goes through.
■Floating Joint and Holder Application Table (FJL, FJLSW)
M-PitchT Dimensions for FJL, FJLSW*HLRA_ Click here
HLRB_ Click here
HLRC_ Click here
T Dimensions for FJL, FJLSW*HLRE_Click hereT Dimensions for FJL, FJLSWHLRD_Click hereT Dimensions for FJL, FJLSWHLRL_Click hereT Dimensions for FJL, FJLSWHLRAF
Click here
3-0.5444-------
4-0.763~66-3~6
5-0.8
6-1.07787673~87-3~8
8-1.06106101210103~1210-3~12
8-1.25
10-1.258138131313134~1213-4~12
10-1.5
12-1.25161615168165~1516-5~15
12-1.5
14-1.512181218161818--
18-1.52121192110218~1521-6~15
22-1.5152515252025--12~2025-8~20
[ ! ]For holder dimension details >> Click here~1439

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJL3-0.5-[3,​4,​5,​6]-[3-50/1]
FJL4-0.7-[3,​4,​5,​6,​8]-[3-60/1]
FJL5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-60/1]
FJL6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]-[4-80/1]
FJL8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJL8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJL10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJL10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJL12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJL12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJL14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJL18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]-[8-100/1]
FJL22-1.5-[12,​15,​20]-[10-100/1]
FJLC3-0.5-[10,​12,​15,​18,​20,​25]
FJLC4-0.7-[12,​15,​18,​20,​25,​30]
FJLC5-0.8-[15,​18,​20,​25,​30,​40]
FJLC6-1.0-[18,​20,​25,​30,​40,​50]
FJLC8-1.0-[25,​30,​40,​50,​60,​70]
FJLC8-1.25-[25,​30,​40,​50,​60,​70]
FJLC10-1.5-[30,​40,​50,​60,​70,​80]
FJLC10-1.25-[30,​40,​50,​60,​70,​80]
FJLC12-1.5-[40,​50,​60,​70,​80,​90]
FJLC12-1.25-[40,​50,​60,​70,​80,​90]
FJLC14-1.5-[50,​60,​70,​80,​90,​100]
FJLC18-1.5-[70,​80,​90,​100]
FJLCSW3-0.5-[10,​12,​15,​18,​20,​25]
FJLCSW4-0.7-[12,​15,​18,​20,​25,​30]
FJLCSW5-0.8-[15,​18,​20,​25,​30,​40]
FJLCSW6-1.0-[18,​20,​25,​30,​40,​50]
FJLCSW8-1.0-[25,​30,​40,​50,​60,​70]
FJLCSW8-1.25-[25,​30,​40,​50,​60,​70]
FJLCSW10-1.5-[30,​40,​50,​60,​70,​80]
FJLCSW10-1.25-[30,​40,​50,​60,​70,​80]
FJLCSW12-1.5-[40,​50,​60,​70,​80,​90]
FJLCSW12-1.25-[40,​50,​60,​70,​80,​90]
FJLCSW14-1.5-[50,​60,​70,​80,​90,​100]
FJLCSW18-1.5-[70,​80,​90,​100]
FJLSW3-0.5-[3,​4,​5,​6]-[3-50/1]
FJLSW4-0.7-[3,​4,​5,​6,​8]-[3-60/1]
FJLSW5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-60/1]
FJLSW6-1.0-[3,​4,​5,​6,​8,​9,​10,​12]-[4-80/1]
FJLSW8-1.0-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJLSW8-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16]-[4-100/1]
FJLSW10-1.5-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJLSW10-1.25-[4,​5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[4-100/1]
FJLSW12-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJLSW12-1.25-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJLSW14-1.5-[5,​6,​8,​9,​10,​12,​13,​15,​16,​19,​20]-[5-100/1]
FJLSW18-1.5-[8,​9,​10,​12,​13,​15,​16,​19,​20]-[8-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Stud Material Length L(L Dimension Configurable Type)
(mm)
Length L(L Selectable Type), Groove Width T (L Dimension Configurable Type)
(mm)
1 Piece(s)

22 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel3 ~ 503 ~ 6
1 Piece(s)

22 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel3 ~ 603 ~ 8
1 Piece(s)

22 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel3 ~ 603 ~ 10
1 Piece(s)

22 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel4 ~ 803 ~ 12
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel4 ~ 1004 ~ 16
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel4 ~ 1004 ~ 16
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel4 ~ 1004 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel4 ~ 1004 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel5 ~ 1005 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel5 ~ 1005 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel5 ~ 1005 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel8 ~ 1008 ~ 20
1 Piece(s)

22 Days or more

10[M20 ~ M26] M22[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel10 ~ 10012 ~ 20
1 Piece(s)

22 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-10 ~ 25
1 Piece(s)

22 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-12 ~ 30
1 Piece(s)

22 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-15 ~ 40
1 Piece(s)

22 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-18 ~ 50
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-25 ~ 70
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-25 ~ 70
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-30 ~ 80
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-30 ~ 80
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-40 ~ 90
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-40 ~ 90
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-50 ~ 100
1 Piece(s)

22 Days or more

10[M20 ~ M26] M22[1 to 1.75] 1.5[Steel] 1045 Carbon Steel Equivalent[Steel] 1045 Carbon Steel-70 ~ 100
1 Piece(s)

22 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-10 ~ 25
1 Piece(s)

22 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-12 ~ 30
1 Piece(s)

22 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-15 ~ 40
1 Piece(s)

22 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-18 ~ 50
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-25 ~ 70
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-25 ~ 70
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-30 ~ 80
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-30 ~ 80
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-40 ~ 90
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-40 ~ 90
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-50 ~ 100
1 Piece(s)

22 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel-70 ~ 100
1 Piece(s)

22 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel3 ~ 503 ~ 6
1 Piece(s)

22 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel3 ~ 603 ~ 8
1 Piece(s)

22 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel3 ~ 603 ~ 10
1 Piece(s)

22 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel4 ~ 803 ~ 12
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel4 ~ 1004 ~ 16
1 Piece(s)

22 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel4 ~ 1004 ~ 16
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel4 ~ 1004 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel4 ~ 1004 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel5 ~ 1005 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M12[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel5 ~ 1005 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel5 ~ 1005 ~ 20
1 Piece(s)

22 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel8 ~ 1008 ~ 20

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding treatment may cause uneven color, which doesn't affect mechanical function.
[ ! ]No Salt-bath Nitriding treatment on the Thread End.
[ ! ]For details of Salt-bath Nitriding, refer to Click here

Example

Floating Joints - Compact, Extension Rod, Tapped:Related Image
For U groove machining, refer to "D1" and "a" dimensions of the holder indicated on >> Click here.
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.