(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped

Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped
  • Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped
  • Volume Discount
  • Lead Time Reduction

[Features]·A sanitary pipe fitting L-shaped gasket. [Material]·Silicone, PTFE.

Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped:Related Image
・Materials
Type[ M ]Material
SNLGSSilicone
SNLGSFPTFE

Specifications

Part Number
SNYNS1S
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberA
TypeNo.
SNLGSSNLGSF
SNLGS
SNLG
SF
1S32.533.4
1.5S46.046.8
2S59.560.5
2.5S73.274.0
3S86.587.0
[ ! ]Use Weld-On Threaded Seats (SNYNS) with gaskets.
Part Number
SNLGS1.5S
SNLGS2S
SNLGS2.5S
SNLGS3S
SNLGSF1S
SNLGSF1.5S
SNLGSF2S
SNLGSF2.5S
SNLGSF3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter A
(φ)
Nominal Size Material
1 Piece(s)Available

8 Days or more

1046.01.5SSilicone
1 Piece(s)Available

8 Days or more

1059.52.0SSilicone
1 Piece(s)Available

8 Days or more

1073.22.5SSilicone
1 Piece(s)Available

8 Days or more

1086.53.0SSilicone
1 Piece(s)Available

8 Days or more

1033.41.0SPTFE
1 Piece(s)Available

8 Days or more

1046.81.5SPTFE
1 Piece(s)Available

8 Days or more

1060.52.0SPTFE
1 Piece(s)Available

8 Days or more

1074.02.5SPTFE
1 Piece(s)Available

8 Days or more

1087.03.0SPTFE

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Ferrule Gasket, L-Shaped:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.