(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Showerballs useable for cleaning tanks.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Surface Finish | [ A ]Accessories | Recommended Operating Pressure |
SNSHB | 316L Stainless Steel | Outer Surface: #320 Polish | Drawing Pin | 0.2MPa |
Part Number | - | Pressure Range |
SNSGR1S SNPRG2S SNSHB1S | - | 1.0 |
Part Number | D1 | d1 | D2 | L | H | Hole Dia. | Number of Holes | Max. Flow at 0.2MPa | Tank Diameter Applicable to Cleansing | |
Type | No. | |||||||||
SNSHB | 15A | 27.2 | 22.2 | 40 | 51 | 66 | 1.2 | 22 | 56ℓ/min | Ø700 |
1S | 34 | 26 | 60 | 71 | 86 | 1.5 | 50 | 102ℓ/min | Ø1300 | |
1.5S | 48.6 | 38.6 | 100 | 113 | 128 | 2 | 60 | 139ℓ/min | Ø1800 | |
[ ! ]For tank diameter applicable to cleansing at 0.2MPa: Tank Diameter x π x 25ℓ/min [ ! ]For orders larger than indicated quantity, please request a quotation. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy