(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Heaters - Square Both Side Flat Type

Rubber Heaters - Square Both Side Flat Type

Move the mouse over the image to zoom

Since the lead wire retaining sheets are away from heating element, it is easy to sandwich the heater.

  • inCAD Components

Part Number

Configured Part Number is shown.

MRHSF-[50-500/5]-[25-400/5]-V[100,​200]-W[10-1600/10]-F[100-1000/10]

Rubber Heaters - Square Both Side Flat Type:Related Image
・Materials
[ M ] Material
Heater : Silicon Rubber
Lead Wire : Nickel (Ni)
Lead Wire Film : fluoropolymer

Specifications

Part Number-A-B-V-W-F
MRHSF-200-200-V200W210F1000
■Rubber Heaters (Square Both Side Flat Type)
Part Number5mm IncrementV
(Voltage)
W (Electric Power)F (Lead Wire Length)Lead Wire Retaining Sheet DimensionElectrical Power Density
TypeAB10W Increment10mm IncrementA1B1(W/cm2)
MRHSF50~50025~50100
200
10~1600100~100025250.2≤W/cm2≤0.8
[ ! ]W/cm2=W/(AB/100)
55~1002540
105~2004040
205~35060100
355~40080120

Part Number 

Loading...
Part Number
MRHSF-[50-500/5]-[25-400/5]-V[100,​200]-W[10-1600/10]-F[100-1000/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLead Wire Length F
(mm)
A
(mm)
B
(mm)
Power Rating
(W)
Voltage
(V)
1 Piece(s)

12 Days or more

10100 ~ 100050 ~ 50025 ~ 40010 ~ 1600100 ~ 200
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLead Wire Length F
(mm)
A
(mm)
B
(mm)
Power Rating
(W)
Voltage
(V)
  1. 1

More Information

■Feature
· As the lead wire retaining sheets are away from heat-generating part, it is easy to sandwich the heater.
· Closer contact with workpiece allows for higher heat efficiency than the conventional products.
· Only have to specify heating portion.

Example

Rubber Heaters - Square Both Side Flat Type:Related Image

Basic Information

Category Heater Main Body Maximum Operating Temperature(°C) 200 Rubber Heater Shape Square

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.