(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sheathed Liquid Heater Accessories - Overheating Prevention

Sheathed Liquid Heater Accessories - Overheating Prevention

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Has the bimetal thermostats built in to avoid unexpected over-temperature.

  • inCAD Components
Sheathed Heaters for Liquid Heating - Overheating Prevention:Related Image
・Materials
[ M ] Material: Heater Element : 316L Stainless Steel
Protection Tube for a Bimetal Thermostat: 304 Stainless Steel
Cap : Phenol Resin
Braid Lead : Fluorine
[ A ] Accessories: Gasket: Non Asbestos

Specifications

Part Number
MSHPW8
MSPND35
Part NumberBimetal Thermostat
Operating Temperature (°C)
W
(Electric Power)
V
(Voltage)
Electrical Power Density
(W/cm2)
L
TypeNo.
MSPND355030002007.0230
3770
3990
311110
55505000370
5770
5990
511110
10550100008.5570
10770
10990
1011110

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSPND35
MSPND37
MSPND39
MSPND55
MSPND57
MSPND59
MSPND1011
MSPND105
MSPND107
MSPND109
MSPND311
MSPND511
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Output
(W)
Rated Output
(W)
Bimetal Thermostat Operating Temperature Power Density
1 Piece(s)Available

10 Days or more

3000~50003000507.0W/cm2
1 Piece(s)Available

10 Days or more

3000~50003000707.0W/cm2
1 Piece(s)Available

10 Days or more

3000~50003000907.0W/cm2
1 Piece(s)Available

12 Days or more

3000~50005000507.0W/cm2
1 Piece(s)Available

10 Days or more

3000~50005000707.0W/cm2
1 Piece(s)Available

10 Days or more

3000~50005000907.0W/cm2
1 Piece(s)Available

10 Days or more

5001~100001108.50W/cm2
1 Piece(s)Available

10 Days or more

5001~10000508.50W/cm2
1 Piece(s)Available

10 Days or more

5001~10000708.50W/cm2
1 Piece(s)Available

10 Days or more

5001~10000908.50W/cm2
1 Piece(s)Available

10 Days or more

3000~500030001107.0W/cm2
1 Piece(s)Available

12 Days or more

3000~500050001107.0W/cm2

Loading...

  1. 1

More Information

Sheathed Heaters for Liquid Heating - Overheating Prevention:Related Image
■Feature
 This heater has both protection pipe and bimetal thermostat. It prevents overheating of a heated object.
 

Basic Information

Category Heater Main Body Voltage(V) 200 Compatible Fluid Water
Thread Type PF Threads

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.