(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Band Heaters

Band Heaters

Click this image to zoom it.

Move the mouse over the image to zoom

  • Band Heaters
  • Band Heaters
  • Volume Discount

•Application: For Chemical Solution and Liquid Heating
•Rated Voltage (Range) (v): 200
•Usage Pattern: Individual Item
•Category Single Body: Band Heaters
•Maximum Operating Temperature (°c): 300

  • inCAD Components
Band Heaters:Related Image
・Materials

[ M ] Material: Cover of the Heater : 430 Stainless Steel
Mica for Insulation : Synthetic Mica
Nickel-chrome Wire: Nickel Chrome Ribbon Wire
Lead Wire: Nickel Copper Coated Wire
Lead Wire Heat Resistance Temperature: 180°C

[ A ] Accessories: Insulation Glass
(MBHS: 2 pcs. / MBHD: 4 pcs.)

Specifications

Part Number
MBHS40
Part Number(d)V (Voltage)W
(Electric Power)
LElectrical Power Density
(W/cm2)
TypeNo.
MBHS4040200150304.0
5050200
MBHD100100250502.0
120120300
150150400

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MBHD100
MBHD120
MBHD150
MBHS40
MBHS50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Output
(W)
Rated Output
(W)
1 Piece(s)Available

8 Days or more

10150~250250
1 Piece(s)Available

8 Days or more

10300~560300
1 Piece(s)Available

8 Days or more

10300~560400
1 Piece(s)Available

8 Days or more

10150~250150
1 Piece(s)Available

8 Days or more

10150~250200

Loading...

  1. 1

More Information

■Feature
· The band heater is a thin cylinder heater, coated with stainless steel plate, whose nickel-chrome wire is insulated with a heat-resistant mica board.
· One-piece type and two-piece type are available for different diameters of the heated object.
One-piece Type: Suitable for the cylinder of small diameter. 1 unit (2 pcs.) of terminals are included. Two-piece Type: Suitable for the cylinders of relatively large diameter. 2 units (4 pcs.) of terminals are included.
■Usage
· Band heater can be used for cylinder shaped heated objects (workpiece).
· Principal usages are:
Heating of hot nozzles, pipes and cylinder shaped metal plates

■Precautions for Use
[ ! ]Never operate the heater when it is empty. Doing so may result in damage to the unit.
[ ! ]Apply electric power under the condition in which an object such as metal to be heated is attached to the heater.
[ ! ]Attach the object so that the heater comes into close contact with the surface to be heated.
A gap will cause premature breakage of wire.
[ ! ]After installation, energize it for several minutes, and tighten them once more after heated.
In doing so, be sure to avoid burn injury.
[ ! ]The heater is not waterproof. Never expose the heater to water or any other liquids.
[ ! ]Do not use over the rated voltage (V).
[ ! ]Use the temperature controller for safety.
[ ! ]Do not mount One-piece Type flat.
(Put the heated object through the heater.)

Example

Band Heaters:Related Image
 

Basic Information

Voltage(V) 200

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.