(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Thin Stage with a micrometer head capable of 0.01mm resolution adjustments.
Part Number
Configured Part Number is shown.
XYCRSC60-A
Part Number |
XYCRSC60-A |
XYCRSC80-C |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Top View | Side View | Load Capacity (N) | Travel Accuracy | Weight (kg) | |||||
Type | No. | Micrometer Head Position | (B) | X | d1 | d2 | ℓ | Straightness | ||||
XYCRSC | 40 | A (Center) C (Standard) CR (Reversed) | 40x40 | ±6.5 | 36 | 32 | 3.4 | 6 | 3.5 | 9.8 | 30µm | 0.2 |
60 | 60x60 | 20 | 50 | 4.5 | 8 | 4.5 | 29.4 | 0.4 | ||||
80 | 80x80 | 11 | 70 | 4.5 | 8 | 4.5 | 39.2 | 0.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYCRSC60-A |
Loading...
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 30 | Clamp | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part XYCRSC60-A in the Manual XY-Axis Stages - Cross Roller Guide, Low Profile, XY/XYCRSC series.
Part Number |
---|
XCRS100-AZ |
XCRS100-AZR |
XCRS100-CR |
XYCRSC60-C |
XYCRSC60-CR |
XYCRSC80-A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy