(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nuts - Right-Hand Thread (Box), JIS Class 3【200-1,000 Pieces Per Package】

Nuts - Right-Hand Thread (Box), JIS Class 3

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nuts - Right-Hand Thread (Box), JIS Class 3
  • Nuts - Right-Hand Thread (Box), JIS Class 3
  • Volume Discount

Package-Deal Purchasing recommended for bolts of large volume use.

・Materials
■Nuts - JIS Class 3
Type[ M ]Material[ S ]Surface Treatment
BOX-KNTRSAE1008 (SWRCH Carbon Steel Equivalent)Trivalent Chromate
BOX-SKNTR304 Stainless Steel-

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-LBNR2.5
BOX-SKNTR10
Part NumberPcs. / Box.
TypeM
BOX-KNTR31,000 pcs. / box
4
5
6
8500 pcs. / box
10200 pcs. / box
MxP (Coarse)B(e)T1
3x0.55.56.41.8
4x0.778.12.4
5x0.889.23.2
6x1.01011.53.6
8x1.2513155
10x1.51719.66
[ ! ]Can be ordered as a single item. >> Click here
Part NumberPcs. / Box.
TypeM
BOX-SKNTR
(Stainless Steel)
31,000 pcs. / box
4
5
6
8500 pcs. / box
10200 pcs. / box

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-KNTR3
BOX-KNTR4
BOX-KNTR5
BOX-KNTR6
BOX-KNTR8
BOX-KNTR10
BOX-SKNTR3
BOX-SKNTR4
BOX-SKNTR5
BOX-SKNTR6
BOX-SKNTR8
BOX-SKNTR10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Material Surface Treatment Surface Treatment (Details)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3[Steel] SteelTrivalent ChromateTrivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Steel] SteelTrivalent ChromateTrivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Steel] SteelTrivalent ChromateTrivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Steel] SteelTrivalent ChromateTrivalent Chromate

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Steel] SteelTrivalent ChromateTrivalent Chromate

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SteelTrivalent ChromateTrivalent Chromate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3[Stainless Steel] Stainless Steel[No] None[No] None

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

4[Stainless Steel] Stainless Steel[No] None[No] None

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

5[Stainless Steel] Stainless Steel[No] None[No] None

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

6[Stainless Steel] Stainless Steel[No] None[No] None

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

8[Stainless Steel] Stainless Steel[No] None[No] None

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[No] None[No] None

Loading...

  1. 1
 

Basic Information

Thread ridge type Metric Coarse Application / function General

Additional Products in this Category

Complementary Products

Tech Support