(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Brackets【10 Pieces Per Package】

Crimp Brackets
  • Volume Discount

Crimping tool for wires.
For complete product overview and details on Crimp Brackets see the sections below:

Part Number

Configured Part Number is shown.

PACK-WW1

Crimp Brackets (Package):Related Image
・Materials
[ M ]Material: 304 Stainless Steel

Specifications

Part Number
PACK-WW1
WWN
UKC1
■Crimping tool for wires (left-hand page).
Part Number
TypeNo.
PACK-WW
1
[ ! ]Available for Nylon Coating Type.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PACK-WW1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Ring Internal Dimension(mm) Crimping Metal Fittings Material 304 Stainless Steel Sale Type Sold by the package

Please check the type/dimensions/specifications of the part PACK-WW1 in the Crimp Brackets series.

Additional Products in this Category

Tech Support