(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retaining Washers

Retaining Washers

Move the mouse over the image to zoom

  • Volume Discount

•Ring Internal Dimension (mm): Keyhole Washers
•Material: 304 Stainless Steel

  • inCAD Components

Part Number

Configured Part Number is shown.

Retaining Washers:Related Image
・Materials
[ M ]Material: 304 Stainless Steel

Specifications

Part Number
DW4
Part NumberdDPaAt
TypeNominal
DW33.275240.5
44.3106.32.550.8
55.5128361
66.5139.43.581.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DW3
DW4
DW5
DW6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Hole Dia. d
(mm)
1 Piece(s)Available

8 Days or more

103.2
1 Piece(s)Available

8 Days or more

104.3
1 Piece(s)Available

8 Days or more

105.5
1 Piece(s)Available

8 Days or more

106.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Hole Dia. d
(mm)

Loading...

  1. 1

Example

Retaining Washers:Related Image

Basic Information

Ring Internal Dimension(mm) Keyhole Washers Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.