(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Protractor - Double Sided

Protractor - Double Sided

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Angle Scales
For complete product overview and details on Protractor - Double Sided see the sections below:

  • inCAD Components

PDFP.2019-2465

Unit examples related to this product
Angle Scale - with Adhesive Tape:Related Image
・Materials
[ M ]Material: 1050 Aluminum Alloy
With Tape

Specifications

Part Number-V
MEANC60-25
Part NumberV
TypeGraduation DirectionD
MEAN L (Zero at Left)
C (Zero at Center)
R (Zero at Right)
4010121620
6016202530
10030354050
14040506080
[ ! ]Zero position varies depending on the graduation direction.
[ ! ]Similar products are available. For Adjusting Collars >>Click here

Alterations

Angle Scale - with Adhesive Tape:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MEANC40-[10,​12,​16,​20]
MEANC60-[16,​20,​25,​30]
MEANC100-[30,​35,​40,​50]
MEANC140-[40,​50,​60,​80]
MEANL40-[10,​12,​16,​20]
MEANL60-[16,​20,​25,​30]
MEANL100-[30,​35,​40,​50]
MEANL140-[40,​50,​60,​80]
MEANR40-[10,​12,​16,​20]
MEANR60-[16,​20,​25,​30]
MEANR100-[30,​35,​40,​50]
MEANR140-[40,​50,​60,​80]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSZero Point Position Outer Diameter D
(φ)
V
(mm)
1 Piece(s)

10 Days or more

10Center4010 ~ 20
1 Piece(s)

10 Days or more

10Center6016 ~ 30
1 Piece(s)

10 Days or more

10Center10030 ~ 50
1 Piece(s)

10 Days or more

10Center14040 ~ 80
1 Piece(s)

10 Days or more

10Left Side4010 ~ 20
1 Piece(s)

10 Days or more

10Left Side6016 ~ 30
1 Piece(s)

10 Days or more

10Left Side10030 ~ 50
1 Piece(s)

10 Days or more

10Left Side14040 ~ 80
1 Piece(s)

10 Days or more

10Right Side4010 ~ 20
1 Piece(s)

10 Days or more

10Right Side6016 ~ 30
1 Piece(s)

10 Days or more

10Right Side10030 ~ 50
1 Piece(s)

10 Days or more

10Right Side14040 ~ 80

Loading...

  1. 1

Example

Angle Scale - with Adhesive Tape:Related Image
 

Basic Information

Types Angle Scales

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.