(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manual operation-based Lifting Units which can withstand up to 1.5KN load.
Part Number
Configured Part Number is shown.
①Main Body | ②Adjusting Bolt | ||||
Lead Screw | Nut | ||||
[ M ]Material | [ S ]Surface Treatment (Color) | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment |
1018 Carbon Steel | Powder Paint (Light Gray) | 1045 Carbon Steel | - | Brass | - |
Part Number | - | Color |
JFMK20 JFMN30 | - - | G G |
Part Number | Body Color | Stroke H | Hole Type | A | L | t | R | J | Q | E | ℓ | Static Allowable Load (kN) | Dynamic Allowable Load (kN) | Mass (g) | |||||||||||
JFMN | |||||||||||||||||||||||||
Top Plate Hole Location | Bottom Plate Hole Location | ||||||||||||||||||||||||
Type | No. | min | max | F1 | F2 | F3 | K1 | K2 | K3 | d1 | U | Y | d2 | ||||||||||||
JFMK (Standard) JFMN (Hole Type) | 20 | G (Light Gray) | 102 | 327 | 140 | 100 | 60 | 110 | 80 | 50 | 7 | 140 | 110 | 7 | 200 | 270 | 2.3 | 58 | 42 | 12 | 24 | 266 | 1.5 | 1.0 | 8000 |
25 | 102 | 407 | 190 | 140 | 90 | 150 | 110 | 70 | 190 | 150 | 250 | 306 | 52 | 31 | 4 | 23 | 304 | 10000 | |||||||
30 | 125 | 495 | 240 | 180 | 120 | 170 | 130 | 90 | 240 | 170 | 300 | 357 | 50 | 24 | 7 | 30 | 354 | 15000 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
JFMK20-G |
JFMK20-G-SET |
JFMK25-G |
JFMK25-G-SET |
JFMK30-G |
JFMK30-G-SET |
JFMN20-G |
JFMN20-G-SET |
JFMN25-G |
JFMN25-G-SET |
JFMN30-G |
JFMN30-G-SET |
Part Number |
---|
Loading...
Material | 1018 Carbon Steel | Surface Treatment | Powder Coating | Type | Lifting Units |
---|---|---|---|---|---|
Color | G (Light Gray) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy