(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Diameter Locating Pins - Spring loaded, straight shank, round head.

Small Diameter Locating Pins - Spring loaded, straight shank, round head.

Click this image to zoom it.

Small Dia. Pin Units with spring-retained stroking pins.

  • METRIC
  • inCAD Components
Spring Loaded Small Dia. Pin Units:Related Image
・Materials
Part Number①Main Body②Pin③Plug④Spring⑤Nut
[ M ]Material[ M ]Material[ M ]Material[ M ]Material[ M ]Material
DSDP304 Stainless Steel304 Stainless Steel
(Sliding Section: Fluorine Coating)
304 Stainless Steel 304 Stainless Steel 304 Stainless Steel

Specifications

Part Number-P
DSDP-P1.70
Part NumberP
0.01mm Increment
SLoad (N)
min.max.
DSDP1.00~1.503.00.20.48
1.51~1.994.50.20.64

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSDP-P[1-1.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. P
(mm)
1 Piece(s)

12 Days or more

101 ~ 1.99

Loading...

  1. 1

Example

Spring Loaded Small Dia. Pin Units:Related Image
 

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Spherical Surface
Drive No Shank Style Straight(Press Fit) Material 304 Stainless Steel
Heat Treatment No Surface Finish No Tolerance of Positioning Side Outer Diameter 0/-0.01
Mounted Side Outer Diameter D(mm) 5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.