(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanger Spring

Hanger Spring
  • Volume Discount

· A general-purpose hanging and tension type buffer spring.
· Used to support a pipe (tube), a heavy cable, etc.
· Recommended as a buffer for other vibration-proof equipment and a pulling or mooring rope.

(i)Caution

  • The maximum load is the load at the time of adhesion. The actual range of use is therefore more restricted
    Although spring is moved to be compressed, force of spring is generated by tensioning.

Part Number

Configured Part Number is shown.

Part Number
41-5025
41-5032
41-6524
41-6526
41-6534
41-7524
41-7526
41-7534
41-7536
41-8523
41-8533
41-8535
41-9922
41-9924
41-9932
41-9934
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Load
(N)
Free length
(mm)
O.D.
(Ø)
Spring Constant
(N/mm)
Wire diameter
(Ø)
Maximum Elongation
(mm)
Material(Other Than Spring Part)
1 Piece(s)Available

9 Days or more

10506300503.624.5440.0Hook: SS400/Washer: S45C/anti-vibration: SU305-WPB
1 Piece(s)Available

8 Days or more

1010492005021.306249Hook: SS400/Washer: S45C/anti-vibration: SU306-WPB
1 Piece(s)Available

9 Days or more

10665316654.685.5457.0Hook: SS400/Washer: S45C/anti-vibration: SU308-WPB
1 Piece(s)Available

9 Days or more

10665416653.095.5631.0Hook: SS400/Washer: S45C/anti-vibration: SU309-WPB
1 Piece(s)Available

15 Days or more

1015403166514.707.5421.0Hook: SS400/Washer: S45C/anti-vibration: SU310-WPB
1 Piece(s)Available

9 Days or more

10910336756.656.5473.0Hook: SS400/Washer: S45C/anti-vibration: SU312-WPB
1 Piece(s)Available

9 Days or more

10910436754.366.5645.0Hook: SS400/Washer: S45C/anti-vibration: SU313-WPB
1 Piece(s)Available

9 Days or more

1016283367514.408.0449.0Hook: SS400/Washer: S45C/anti-vibration: SU314-WPB
1 Piece(s)Available

42 Days or more

101628436759.348.0610.0Hook: SS400/Washer: S45C/anti-vibration: SU315-WPB
1 Piece(s)Available

9 Days or more

101196354859.017.5487.0Hook: SS400/Washer: S45C/anti-vibration: SU316-WPB
1 Piece(s)Available

9 Days or more

1026583548527.1010.0458.7Hook: SS400/Washer: S45C/anti-vibration: SU318-WPB
1 Piece(s)Available

35 Days or more

1026584548517.5010.0606.0Hook: SS400/Washer: S45C/anti-vibration: SU319-WPB
1 Piece(s)Available

9 Days or more

10228537610019.5010.0492.0Hook: SS400/Washer: S45C/anti-vibration: SU320-WPB
1 Piece(s)Available

9 Days or more

10228547610012.7010.0655.0Hook: SS400/Washer: S45C/anti-vibration: SU321-WPB
1 Piece(s)Available

27 Days or more

10476337610056.8013.0459.0Hook: SS400/Washer: S45C/anti-vibration: SU322-WPB
1 Piece(s)Available

9 Days or more

10476347610036.7013.0605.7Hook: SS400/Washer: S45C/anti-vibration: SU323-WPB

Loading...

  1. 1

Basic Information

Material SWP-A and SUP Type Standard Type Hook Opposing Angle 90°
Max. Load (Secified Range)(N) 110.01 or More

Additional Products in this Category

Tech Support