(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Mounting Method : End Model (Double)
•Material : Low Carbon Steel, 303 Stainless Steel, Chloroprene Rubber, Sthylene-butadiene Rubber
•Surface Treatment : Trivalent Chromate, Not Provided
For complete product overview and details on Adjusting Bolts for Pipe Frames see the sections below:
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
JBS201 | 303 Stainless Steel | - |
JBS301 FFS102 | Low Carbon Steel | Trivalent Chromate |
JBS306 | Low Carbon Steel | Trivalent Chromate |
JBS402 | Polychloroprene | - |
JBS403 | Sthylene-butadiene Rubber | - |
Part Number |
JBS301 |
Part Number | Mass (g) |
JBS201 | 59 |
JBS301* | 19 |
FFS102* | 24 |
JBS306 | 28 |
JBS402 | 15 |
JBS403 | 31 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FFS102 |
JBS201 |
JBS301 |
JBS306 |
JBS402 |
JBS403 |
Part Number |
---|
Loading...
Mounting Method | End Model (Double) | Type | Accessories | Operating Environment | Standard |
---|---|---|---|---|---|
Accessory Type | Clamp Components |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy