(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories for Factory Frames - Conductive Plate/Clamp/Ring Slider【1-10 Pieces Per Package】

Accessories for Factory Frames - Conductive Plate/Clamp/Ring Slider
  • Volume Discount

•Mounting Method : End Model (Double)
•Material : 1018 Carbon Steel, 304 Stainless Steel, 6063 Aluminum Alloy
•Surface Treatment : Clear Anodize, Chrome Plating, Not Provided
For complete product overview and details on Accessories for Factory Frames see the sections below:

  • inCAD Components

Part Number

Configured Part Number is shown.

Accessories for Factory Frames:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
FFS104304 Stainless Steel-
FFS1056063 Aluminum AlloyClear Anodize
FFS1061018 Carbon SteelChrome Plating

[ A ] Accessories: Hex Socket Head Cap Screw M5-22 x 1 pc.

Specifications

Part Number
FFS104
Part NumberMass
(g/pc.)
Pcs. per Pkg.
FFS104150
FFS105701
FFS1061410

[ ! ]Please confirm order quantity when ordering per package.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FFS105
FFS106
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting Method Material Surface Treatment Operating Environment Name Accessory Material Accessory Surface Treatment
1 Piece(s)Available

8 Days or more

10-[Aluminum] 6063 Aluminum Alloy[Clear Anodized] Clear Anodize-Clamp for Factory Frame4137 Alloy SteelTrivalent Chromate

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10End Model (Double)[Steel] 1018 Carbon SteelChrome PlatingStandardRing Slider--
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMounting Method Material Surface Treatment Operating Environment Name Accessory Material Accessory Surface Treatment

Loading...

  1. 1

Example

Accessories for Factory Frames:Related Image
FFA28 (>> Click here)
HFS6-3030 (>> Click here)

Basic Information

Type Accessories Accessory Type Clamp Components

Additional Products in this Category

Complementary Products

Tech Support