(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bulk packages are cost effective for in-house stocks and large quantity use.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | |
Hex Socket Flat Head Cap Screws | HFBCM SHFBS HFBMB | 4137 Alloy Steel | Trivalent Chromate |
304 Stainless Steel | - | ||
4137 Alloy Steel | Trivalent Chromate (Black) | ||
Cross Recessed Truss Machine Small Screws | HCBM SHCBM HCBMB | Carbon Steel for Mechanical Structure | Bright Chromate Plating |
304 Stainless Steel | - | ||
Carbon Steel for Mechanical Structure | Trivalent Chromate (Black) |
Part Number |
HFBCM5-10-SET1 |
Part Number | MxP | ℓ | A | E | B | ||||||||
Type | M | L | SET / (500 pcs. per pkg.) | ||||||||||
HFBCM SHFBS HFBMB | 3 | 6 | 8 | 10 | 12 | SET1 | 3x0.5 | Full Thread | 6 | 1.7 | 2 | ||
4 | 6 | 8 | 10 | 12 | 4x0.7 | Full Thread | 8 | 2.3 | 2.5 | ||||
5 | 6 | 8 | 10 | 12 | 15 | 20 | 5x0.8 | Full Thread | 10 | 2.8 | 3 | ||
35 | 40 | 45 | 16 | ||||||||||
6 | 8 | 10 | 12 | 15 | 20 | 6x1.0 | Full Thread | 12 | 3.3 | 4 | |||
8 | 12 | 15 | 16 | 20 | 8x1.25 | Full Thread | 16 | 4.4 | 5 | ||||
10 | 16 | 18 | 10x1.5 | Full Thread | 20 | 5.5 | 6 |
Part Number | D | H | ||||||||||
Type | M | L | SET / (500 pcs. per pkg.) | |||||||||
HCBM SHCBM HCBMB | 3 | 6 | SET1 | 6.9 | 1.9 | |||||||
4 | 5 | 8 | 10 | 12 | 9.4 | 2.5 | ||||||
5 | 8 | 10 | 12 | 15 | 30 | 35 | 12 | 3.1 | ||||
6 | 10 | 12 | 15 | 14 | 3.7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HCBM3-6-SET1 |
HCBM4-5-SET1 |
HCBM4-8-SET1 |
HCBM4-10-SET1 |
HCBM4-12-SET1 |
HCBM5-8-SET1 |
HCBM5-10-SET1 |
HCBM5-12-SET1 |
HCBM5-15-SET1 |
HCBM5-30-SET1 |
HCBM5-35-SET1 |
HCBM6-10-SET1 |
HCBM6-12-SET1 |
HCBM6-15-SET1 |
HCBMB4-8-SET1 |
HCBMB4-10-SET1 |
HCBMB4-12-SET1 |
HCBMB5-8-SET1 |
HCBMB5-10-SET1 |
HCBMB5-12-SET1 |
HCBMB5-15-SET1 |
HCBMB6-10-SET1 |
HCBMB6-12-SET1 |
HFBCM3-8-SET1 |
HFBCM3-10-SET1 |
HFBCM3-12-SET1 |
HFBCM4-6-SET1 |
HFBCM4-8-SET1 |
HFBCM4-10-SET1 |
HFBCM4-12-SET1 |
HFBCM5-6-SET1 |
HFBCM5-8-SET1 |
HFBCM5-10-SET1 |
HFBCM5-12-SET1 |
HFBCM5-15-SET1 |
HFBCM5-20-SET1 |
HFBCM5-35-SET1 |
HFBCM5-40-SET1 |
HFBCM6-8-SET1 |
HFBCM6-10-SET1 |
HFBCM6-12-SET1 |
HFBCM6-15-SET1 |
HFBCM6-20-SET1 |
HFBCM8-12-SET1 |
HFBCM8-15-SET1 |
HFBCM8-16-SET1 |
HFBCM8-20-SET1 |
HFBCM10-16-SET1 |
HFBCM10-18-SET1 |
HFBMB3-12-SET1 |
HFBMB4-12-SET1 |
HFBMB5-8-SET1 |
HFBMB5-10-SET1 |
HFBMB5-12-SET1 |
HFBMB5-15-SET1 |
HFBMB5-20-SET1 |
HFBMB6-8-SET1 |
HFBMB6-10-SET1 |
HFBMB6-12-SET1 |
HFBMB6-20-SET1 |
Part Number |
---|
Loading...
Sale Type | Sold by the package |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy