(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side-Wiring Magnetic Catches for Panel Fitting

Side-Wiring Magnetic Catches for Panel Fitting

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Side-Wiring Magnetic Catches for Panel Fitting:Related Image
・Materials
Name of Parts[ M ]Material[ S ]Surface Treatment
HousingPolyethylene-
PlateLow Carbon SteelTrivalent Chromate

Specifications

Part Number
HMGAR-5
HMBCE6-6
Part NumberComponent
TypeNo.Retaining Force N(kgf)Mounting PlateMagnet SideDoor Side
For Magnet MountingFor Extrusion FittingDoor Side PlateMounting ScrewAcorn Nut
Mounting ScrewQuantityScrewQuantityPre-Assembly Insertion NutQuantity
HMGAR
(Wiring on the Right)
HMGAL
(Wiring on the Left)
59.8
(1)
S5M3x62SCB5-82HNTT5-52S PlateM3x82
6S6SCB6-10HNTT6-6M3x10
8S8SCB6-15HNTT8-6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HMGAL6
HMGAL8
HMGAR5
HMGAR6
HMGAR8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Extrusion No.
1 Piece(s)Available

9 Days or more

10Wiring on the Left Type6
1 Piece(s)Available

9 Days or more

10Wiring on the Left Type8
1 Piece(s)Available

9 Days or more

10Wiring on the Right Type5
1 Piece(s)Available

9 Days or more

10Wiring on the Right Type6
1 Piece(s)Available

9 Days or more

10Wiring on the Right Type8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Extrusion No.

Loading...

  1. 1

More Information

Side-Wiring Magnetic Catches for Panel Fitting:Related Image

Example

Side-Wiring Magnetic Catches for Panel Fitting:Related Image

Basic Information

Product choice Magnetic Catches

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.