(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Magnetic Catches with Sensor for Panel Doors for Aluminum Extrusions
Part Number
Configured Part Number is shown.
Parts | [ M ]Material | [ S ]Surface Treatment | |
Magnetic Catch | Housing | Polybutylene Terephthalate (PBT Polybutylene Terephthalate) | - |
Terminal Cover | Polycarbonate | - | |
Attraction Board | Low Carbon Steel | Nickel Plating |
Part Number |
HMER6-5 |
Part Number | Component | ||||||||||||||||||
Magnet Side | Door Side (Extrusion) | ||||||||||||||||||
Type | No. | Magnet | Retaining Force N(kgf) | Mounting Plate | For Magnet Mounting | For Extrusion Fitting | |||||||||||||
Screw | Quantity | Flat Washer | Quantity | Screw | Quantity | Screw | Quantity | Nut | Quantity | Flathead Screw | Quantity | Nut | Quantity | ||||||
With Sensor HMER | 5-5 | K Magnet | 29.4 (3) | ML5-5 | HMER-ML | SCB4-18 | 2 | PWF4 | 2 | SCB5-15 | 4 | - | - | HNTT5-5 | 2 | M3-6 | 2 | HNTT5-3 | 2 |
6-5 | ML68-5,8 | 2 | SCB5-18 | 2 | HNTT6-5 | ||||||||||||||
8-5 | ML68-5,8 | SCB5-22 | HNTT8-5 | ||||||||||||||||
6-6 | ML6-6 | MLG Plate | SCB5-10 | - | SCB4-20 | HNTT6-5 | M3-8 | HNTT6-3 | |||||||||||
8-6 | ML8-6 | HMER-ML | SCB5-22 | SCB5-15 | SCB4-18 | HNTT8-5 | |||||||||||||
8-8 | ML68-5,8 | HMER-MLMLG Plate | SCB4-18 | SCB5-22 | 2 | SCB5-15 | 2 | HNTT8-5 | M3-10 | HNTM8-3 |
Selection Standards | |||
Door Side Plate | Body Side Extrusion | ||
20 Square | 30 Square | 40, 45 Square | |
20 Square | HMER5-5 | HMER6-5 | HMER8-5 |
30 Square | - | HMER6-6 | HMER8-6 |
40 Square | - | - | HMER8-8 (40 Square only) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HMER5-5 |
HMER6-5 |
HMER6-6 |
HMER8-5 |
HMER8-6 |
HMER8-8 |
Part Number |
---|
Loading...
Product choice | Magnetic Catches | Type | Magnet Catches with Sensors for Extrusions |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy