(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Door Switches

Safety Door Switches

Click this image to zoom it.

  • Volume Discount

•Product Choice: Safety Door Switch
•Type: Safety Door Switch
•Extrusion No.: 6

  • inCAD Components
Safety Door Switches:Related Image
・Materials
[ M ] Material: 6063 Aluminum Alloy (③Body Mounting Bracket)
[ M ] Material: 304 Stainless Steel (④Body Mounting Bracket)

Specifications

Part Number
HSWCA6
Part NumberBody Mounting SideActuator Mounting SideAccessories
TypeNo.Body Mounting Extrusion SideActuator Mounting Door Side
Body Mounting Bracket⑤ScrewQuantity⑥NutQuantity⑦Mounting Screw for BodyQuantity⑧ScrewQuantity⑨NutQuantity
HSWCA
HSWCC
5HFS5-2020Panel
(3mm or 5mm)
SCB4-82HNTASN5-42SCB4-182SCB4-122SLBNR42
6HFS6-3030Panel
(3mm or 5mm)
SCB4-10HNTASN6-4
8HFS8-4040 HFS8-4545Panel
(3mm or 5mm)
SCB4-12HNTASN8-4
5-5HFS5-2020HFS5-2020SCB5-8HNTASN5-5SCB4-15SCB4-10HNTFSN5-4
6-5HFS6-3030SCB5-10HNTASN6-5
8-5HFS8-4040SCB5-14HNTFSN8-5
845-5HFS8-4545SCB5-15
6-6HFS6-3030HFS6-3030SCB5-10HNTASN6-5SCB4-12HNTFSN6-4
8-6HFS8-4040SCB5-15HNTASN8-5
845-6HFS8-4545

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSWCA5
HSWCA5-5
HSWCA6
HSWCA6-5
HSWCA6-6
HSWCA8
HSWCA8-5
HSWCA8-6
HSWCA845-6
HSWCC5
HSWCC5-5
HSWCC6
HSWCC6-5
HSWCC6-6
HSWCC8
HSWCC8-5
HSWCC8-6
HSWCC845-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Extrusion No. Mounting Side Frame of Main Body Actuator Mounting Side Frames Contact Type
1 Piece(s)Available

9 Days or more

-HFS5-2020Panel (3mm or 5mm)1NO/1NC
1 Piece(s)Available

9 Days or more

-HFS5-2020HFS5-20201NO/1NC
1 Piece(s)Available

9 Days or more

-HFS6-3030Panel (3mm or 5mm)1NO/1NC
1 Piece(s)Available

9 Days or more

-HFS6-3030HFS5-20201NO/1NC
1 Piece(s)Available

9 Days or more

-HFS6-3030HFS6-30301NO/1NC
1 Piece(s)Available

9 Days or more

-HFS8-4040・HFS8-4545Panel (3mm or 5mm)1NO/1NC
1 Piece(s)Available

9 Days or more

-HFS8-4040HFS5-20201NO/1NC
1 Piece(s)Available

9 Days or more

-HFS8-4040HFS6-30301NO/1NC
1 Piece(s)Available

9 Days or more

-HFS8-4545HFS6-30301NO/1NC
1 Piece(s)Available

9 Days or more

-HFS5-2020Panel (3mm or 5mm)3NC
1 Piece(s)Available

9 Days or more

-HFS5-2020HFS5-20203NC
1 Piece(s)Available

9 Days or more

-HFS6-3030Panel (3mm or 5mm)3NC
1 Piece(s)Available

9 Days or more

-HFS6-3030HFS5-20203NC
1 Piece(s)Available

9 Days or more

-HFS6-3030HFS6-30303NC
1 Piece(s)Available

9 Days or more

-HFS8-4040・HFS8-4545Panel (3mm or 5mm)3NC
1 Piece(s)Available

9 Days or more

-HFS8-4040HFS5-20203NC
1 Piece(s)Available

9 Days or more

-HFS8-4040HFS6-30303NC
1 Piece(s)Available

9 Days or more

6HFS8-4545HFS6-30303NC

Loading...

  1. 1

More Information

Safety Door Switches:Related Image

Example

Safety Door Switches:Related Image
 

Basic Information

Product choice Safety Door Switch Type Safety Door Switch

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.