(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Detachable Hinges

Detachable Hinges

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Made of aluminum, with 3 types of surface treatment available. [Material]·ADC12 with surface treatment options: shot blasting, baked coating (black), baked coating (silver metallic)

Detachable Hinges:
・Materials
  Type Leaf Bushing
Detachable Hinges Detachable Hinges for Different Extrusion Sizes [ M ]Material [ S ]Surface Treatment [ M ]Material
For Left-hand Use HHPNLK HHPNDLK Aluminum Casting Alloy 383.0 Shot Blasted Polyacetal
HHPNLK-B - Baked Finish (Black)
HHPNLK-S Baked Finish (Silver Metallic)
For Right-hand Use HHPNRK HHPNDRK Aluminum Casting Alloy 383.0 Shot Blasted Polyacetal
HHPNRK-B - Baked Finish (Black)
HHPNRK-S Baked Finish (Silver Metallic)

Specifications

Part Number
HHPFLN5
HHPNLK5-25
Part Number* Allowable LoadMass (g)WJSDdhScrew / Nut
TypeNo.kgNScrewQuantityNutQuantity
Detachable Hinges
HHPNLK
HHPNLK-B
HHPNLK-S

HHPNRK
HHPNRK-B
HHPNRK-S
5-25109886417.5269.55.54.1CBS5-84 pcs.HNTT5-54 pcs.
6103551231116.54.4CBS6-12HNTT6-6
815147120731641HNTT8-6
8-451308318.546
Part Number* Allowable LoadMass (g)WJ1F1DdhJ2F2Screw / Nut
TypeNo.kgNScrewQuantityNutQuantity
Detachable Hinges for Different Extrusion Sizes
HHPNDLK



HHPNDRK
6-5109895481215.59.55.54.17.513CBS5-8, CBS6-122 pcs. eachHNTT5-5, HNTT6-62 pcs. each
8-515147103571620.57.513CBS5-8, CBS6-15HNTT5-5, HNTT8-6
845-51086218.5237.513
8-6111641620.5116.54.41215.5CBS6-124 pcs.HNTT6-6, HNTT8-6
845-61166918.5231215.5
* The allowable load is the value when 2 pieces are used.

Alterations

Detachable Hinges:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPNDLK6-5
HHPNDLK6-5-SET
HHPNDLK6-5-SST
HHPNDLK8-5
HHPNDLK8-5-SET
HHPNDLK8-5-SST
HHPNDLK8-6
HHPNDLK8-6-SET
HHPNDLK8-6-SST
HHPNDLK845-5
HHPNDLK845-5-SET
HHPNDLK845-5-SST
HHPNDLK845-6
HHPNDLK845-6-SET
HHPNDLK845-6-SST
HHPNDRK6-5
HHPNDRK6-5-SET
HHPNDRK6-5-SST
HHPNDRK8-5
HHPNDRK8-5-SET
HHPNDRK8-5-SST
HHPNDRK8-6
HHPNDRK8-6-SET
HHPNDRK8-6-SST
HHPNDRK845-5
HHPNDRK845-5-SET
HHPNDRK845-5-SST
HHPNDRK845-6
HHPNDRK845-6-SET
HHPNDRK845-6-SST
HHPNLK5-25
HHPNLK5-25-SET
HHPNLK5-25-SST
HHPNLK6
HHPNLK6-SET
HHPNLK6-SST
HHPNLK8
HHPNLK8-45
HHPNLK8-45-SET
HHPNLK8-45-SST
HHPNLK8-SET
HHPNLK8-SST
HHPNLK-B5-25
HHPNLK-B5-25-SET
HHPNLK-B5-25-SST
HHPNLK-B6
HHPNLK-B6-SET
HHPNLK-B6-SST
HHPNLK-B8
HHPNLK-B8-45
HHPNLK-B8-45-SET
HHPNLK-B8-45-SST
HHPNLK-B8-SET
HHPNLK-B8-SST
HHPNLK-S5-25
HHPNLK-S5-25-SET
HHPNLK-S5-25-SST
HHPNLK-S6
HHPNLK-S6-SET
HHPNLK-S6-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Extrusion No. Mounting Frames Package Sales Surface Finish Reversed Width
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes65-Shot BlastingFor Left-hand Use48
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes65SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use48
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes65SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use48
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes85-Shot BlastingFor Left-hand Use57
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes85SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use57
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes85SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use57
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes86-Shot BlastingFor Left-hand Use64
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes86SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use64
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes86SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use64
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-455-Shot BlastingFor Left-hand Use62
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-455SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use62
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-455SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use62
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-456-Shot BlastingFor Left-hand Use69
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-456SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use69
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-456SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use69
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes65-Shot BlastingFor Right-hand Use48
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes65SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Right-hand Use48
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes65SST (with Stainless Steel Screw and Nut)Shot BlastingFor Right-hand Use48
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes85-Shot BlastingFor Right-hand Use57
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes85SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Right-hand Use57
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes85SST (with Stainless Steel Screw and Nut)Shot BlastingFor Right-hand Use57
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes86-Shot BlastingFor Right-hand Use64
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes86SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Right-hand Use64
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes86SST (with Stainless Steel Screw and Nut)Shot BlastingFor Right-hand Use64
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-455-Shot BlastingFor Right-hand Use62
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-455SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Right-hand Use62
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-455SST (with Stainless Steel Screw and Nut)Shot BlastingFor Right-hand Use62
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-456-Shot BlastingFor Right-hand Use69
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-456SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Right-hand Use69
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges for Different Extrusion Sizes8-456SST (with Stainless Steel Screw and Nut)Shot BlastingFor Right-hand Use69
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-Separate Item (No Screw and Nut Set Included)Shot BlastingFor Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-Separate Item (No Screw and Nut Set Included)Shot BlastingFor Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-Separate Item (No Screw and Nut Set Included)Shot BlastingFor Left-hand Use73
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-45-Separate Item (No Screw and Nut Set Included)Shot BlastingFor Left-hand Use83
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-45-SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use83
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-45-SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use83
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-SET (with 4137 Alloy Steel Screw and Nut)Shot BlastingFor Left-hand Use73
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-SST (with Stainless Steel Screw and Nut)Shot BlastingFor Left-hand Use73
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-Separate Item (No Screw and Nut Set Included)Baked Finish (Black)For Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-SET (with 4137 Alloy Steel Screw and Nut)Baked Finish (Black)For Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-SST (with Stainless Steel Screw and Nut)Baked Finish (Black)For Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-Separate Item (No Screw and Nut Set Included)Baked Finish (Black)For Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-SET (with 4137 Alloy Steel Screw and Nut)Baked Finish (Black)For Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-SST (with Stainless Steel Screw and Nut)Baked Finish (Black)For Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-Separate Item (No Screw and Nut Set Included)Baked Finish (Black)For Left-hand Use73
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-45-Separate Item (No Screw and Nut Set Included)Baked Finish (Black)For Left-hand Use83
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-45-SET (with 4137 Alloy Steel Screw and Nut)Baked Finish (Black)For Left-hand Use83
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-45-SST (with Stainless Steel Screw and Nut)Baked Finish (Black)For Left-hand Use83
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-SET (with 4137 Alloy Steel Screw and Nut)Baked Finish (Black)For Left-hand Use73
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges8-SST (with Stainless Steel Screw and Nut)Baked Finish (Black)For Left-hand Use73
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-Separate Item (No Screw and Nut Set Included)Baked Finish (Silver Metallic)For Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-SET (with 4137 Alloy Steel Screw and Nut)Baked Finish (Silver Metallic)For Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges5-25-SST (with Stainless Steel Screw and Nut)Baked Finish (Silver Metallic)For Left-hand Use41
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-Separate Item (No Screw and Nut Set Included)Baked Finish (Silver Metallic)For Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-SET (with 4137 Alloy Steel Screw and Nut)Baked Finish (Silver Metallic)For Left-hand Use55
1 Piece(s)Available

8 Days or more

10Aluminum Detachable Hinges6-SST (with Stainless Steel Screw and Nut)Baked Finish (Silver Metallic)For Left-hand Use55

Loading...

Lead Time

 

Basic Information

Type Detachable Hinges Body Material Aluminum Casting Alloy 383.0 Length 80

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support