(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·Hinge to which a certain amount of torque is applied. ·Available in 3 different torques.
Part Number
Configured Part Number is shown.
Name of Parts | [ M ]Material |
①Wing | 304 Stainless Steel |
②Resin Tube | Polyacetal |
③Shaft | 303 Stainless Steel |
④Plate | 304 Stainless Steel |
⑤Swage Pin | 302HQ Stainless Steel |
Part Number |
HHPT15 |
Part Number | * Torque Rating | Mass (g) | L | W | P | J | S | T | E | R | Extrusion (Series) | Screw / Nut | |||||
Type | No. | N·m | kgf·cm | Screw | Quantity | Nut | Quantity | ||||||||||
HHPT | 3 | 0.35 | 3.4 | 15 | 32 | 36 | 18 | 7.5 | 21 | 1.2 | 4.25 | 7.5 | HFS5 | Hex Socket Head Cap Screw 4-6 | 4 | HNTT5-4 | 4 |
7 | 0.7 | 6.9 | 28 | 40 | 48 | 26 | 8 | 32 | 1.2 | 4.75 | 8.5 | HFS6 | Hex Socket Head Cap Screw 4-10 | 4 | HNTT6-4 | 4 | |
15 | 1.5 | 14.7 | 64 | 50 | 48 | 36 | 8 | 32 | 2 | 6.5 | 12 | ||||||
* The Torque Rating may have tolerance ranges about +40% ~ -20%. * The torque value of 1 pc. of hinge is shown as the Torque Ratings. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHPT3 |
HHPT3-SET |
HHPT7 |
HHPT7-SET |
HHPT15 |
HHPT15-SET |
Loading...
Type | Flat Hinges | Type | Torque Hinges Torque Standard Type | Body Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Finish | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy