(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Hinges -Extra Low Head Cap Screws-

Part Number

Configured Part Number is shown.

Aluminum Hinges -Extra Low Head Cap Screws-:
・Materials
[ M ] Material: 6063 Aluminum Alloy,
Bushing: Polyacetal
[ S ] Surface Treatment: Clear Anodize

Specifications

Part Number
HHPSN6
Part Number* Allowable LoadMass gLWKPJSd ThroughD CounterboreEScrew / Nut
TypeNo.kgNScrewQuantityNutQuantity
HHPSNT5109822473611257.5215.5105CBSA5-64HNTT5-54
634488.5308326.5115.5CBSA6-8HNTT6-6
849636213371042CBSA6-10HNTT8-6
* The allowable load is the value when 2 pieces are used.

Alterations

Aluminum Hinges -Extra Low Head Cap Screws-:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPSNT5
HHPSNT5-SET
HHPSNT6
HHPSNT6-SET
HHPSNT8
HHPSNT8-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length
1 Piece(s)Available

Same day

Stock

105Separate Item (No Screw and Nut Set Included)3647
1 Piece(s)Available

8 Days or more

105SET (with 4137 Alloy Steel Screw and Nut)3647
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)4847
1 Piece(s)Available

8 Days or more

106SET (with 4137 Alloy Steel Screw and Nut)4847
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)6263
1 Piece(s)Available

8 Days or more

108SET (with 4137 Alloy Steel Screw and Nut)6263
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length

Loading...

  1. 1

Lead Time

Example

Aluminum Hinges -Extra Low Head Cap Screws-:
Extra Low Head Cap Screw (>> Click here)
Cap Screw (>> Click here)
When mounting the hinges on panels, T Slot Hinge Nuts are recommended on >> Click here

Basic Information

Type Flat Hinges Type Aluminum Hinges -Extra Low Head Cap Screws- Body Material 6063 Aluminum Alloy
Surface Finish Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.