(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·This product comes with a cap that can hide the bolt.
Part Number
Configured Part Number is shown.
[ M ]Material |
Glass Fiber Reinforced Nylon 6 |
Part Number |
UPCDG90 HHDG100 |
Part Number | L1 | Allowable Load (N) | Mass (g) | |
Type | L | |||
UPCDG | 90 | 133 | 500 | 30 |
94 | 136.5 | 33 | ||
117 | 160 | 36 | ||
132 | 175 | 39 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | U-shaped, Straight | Mounting Method | Round Hole | Type | Resin Handles with Cap |
---|---|---|---|---|---|
Width(mm) | 24 | Material | Glass Fiber Reinforced Nylon | Surface Finish | None |
Height | 45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy