(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Aluminum Extrusion Handles - External, Decorative

・Materials
[ M ] Material: 304 Stainless Steel or Equivalent
[ S ] Surface Treatment: Finish Buffed
 

Specifications

[External] Designer Handles:Related Image
Part NumberL1HhH1Allowable Load
(N)
Mass
(g)
TypeL
UWSD100139422721500337
150190442917434

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UWSD100
UWSD150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
1 Piece(s)Available

8 Days or more

10100
1 Piece(s)Available

8 Days or more

10150

Loading...

  1. 1

More Information

■Feature: Designed to be aesthetically pleasing and easy to grip.

Example

[External] Designer Handles:Related Image
 

Basic Information

Type Arch Type Mounting Method Round Hole Type Arched Pull Handles

Additional Products in this Category

Complementary Products

Tech Support