(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
XYZ-Axis Stage with a compact design and excellent accuracy.
Part Number
Configured Part Number is shown.
Part Number | - | Sensor | - | Motor | - | Cable |
XYZCR415 | - | L | - | C | - | N |
Part Number | Mechanical Specifications | ||||
Table Size | Ball screw | Travel Distance | Weight*1 | Load Capacity | |
XYZCR415 | 40×40 mm | Φ 6 Lead 1mm | 15 mm | 1.03 kg | 3.0 kgf [29.4 N] |
XYZCR620 | 60×60 mm | Φ 8 Lead 1mm | 20 mm | 1.98 kg |
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Resolution | Max. Speed | Motor Weight | Motor Molel | Driver / Amplifier Molel | Dedicated Controller | ||
Original Manufacturer Model | Misumi Model*9 | ||||||||
2-Phase Stepper Motor | TP*2 (Standard) | N*4 | 5 μm*5 | 10 mm / sec | 0.11 kg | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model MSDR24-TP | ― |
PA*3 (With Encoder) | P*3 | 1 μm (At 1000 P/R) | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | ||
5-Phase Stepper Motor | C*2 (Standard) | N*4 | 2 μm*5 | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model Full / Half step : SD5107P3-A22 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model Full / Half step : MSDR24-N | Stand-alone Type : "MSCTL102" series | |
Microstepping : DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstepping : MSDR24-MS | Built-in Type : "MSCTL112" series |
*2. Driver is not included. It is sold separately. Please refer to "MSDR" series.
*3. When the Motor Option "PA" is selected, the driver or amplifier is included with as the Set. In addition, Cable Option "P" as the dedicated cable is needed to select.
*4. When the Cable Option "N", the cable is sold separately. Please refer to "MSCB" series.
*5 This value is at Full Step.
*6 Same product with Original Manufacturer Model.
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Resolution | Max. Speed | Motor Weight | Motor Molel | Driver / Amplifier Molel | Dedicated Controller | ||
Original Manufacturer Model | Misumi Model*9 | ||||||||
2-Phase Stepper Motor | TP*7 (Standard) | N*9 | 5 μm*10 | 20 mm / sec | 0.11 kg | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model MSDR24-TP | ― |
PA*8 (With Encoder) | P*8 | 1 μm (At 1000 P/R) | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | ||
5-Phase Stepper Motor | C*7 (Standard) | N*9 | 2 μm*10 | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series | |
F*7 (High Torque) | 2 μm*10 | 0.20 kg | PK525HPB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Full / Half step : SD5107P3-A22 (ORIENTAL MOTOR Co.,Lrd.) | Full / Half step : MSDR24-N | ||||
G*7 (High Resolution) | 1 μm*10 | 0.11 kg | PK523HPMB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Microstepping : DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstepping : MSDR24-MS | Built-in Type : "MSCTL112" series |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYZCR415-L-C-N |
XYZCR415-L-PA-P |
XYZCR620-L-C-N |
XYZCR620-L-F-N |
XYZCR620-L-G-N |
XYZCR620-L-PA-P |
XYZCR620-R-C-N |
XYZCR620-R-F-N |
XYZCR620-R-G-N |
XYZCR620-R-PA-P |
Loading...
No. | 415 | 620 |
Feed Screw | Ball Screw Ø6, Lead 1 | Ball Screw Ø8, Lead 1 |
Guide | Cross Roller Guide | |
Positioning repeatability | Within ±0.2µm | |
Load Capacity*4 | 29.4N | |
Lost Motion | 1µm or less | |
Backlash | 0.5µm or less | |
Straightness | 3µm or less | |
Motion Parallelism | 10µm or less |
No. | Motor | (mm/sec) |
415 | C | 10 |
PA | 10 | |
620 | C | 20 |
F | 20 | |
G | 20 | |
PA | 20 |
Motor | Cable |
C,F,G | N (Not Provided) |
PA | P |
Motor | C | F | G | PA | |
Standard | High Torque | High Resolution | Stepping-out Prevention | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase | α-Step Motor | ||
Part Number | C005C-90215P | PK525HPB-C1 | PK523HPMB-C1 | ARM24SAK | |
Step Angle | 0.72° | 0.72° | 0.36° | 0.36° (When 1000P/R is set) | |
Driver Part Number | - | ARD-K | |||
Resolution (Pulse) | Full/Half | 2µm/1µm | 2µm/1µm | 1µm/0.5µm | 1µm (When 1000P/R is set) |
Micro Step | 0.1µm (upon 1/20 partitioned) | 0.1µm (upon 1/20 partitioned) | 0.05µm (upon 1/20 partitioned) | - | |
Connector | Part Number | HR10A-10J-12P (Hirose Electric Co., LTD.) | HR10A-7J-6P (Hirose Electric Co., LTD.) | ||
Compatible Receptacle Connector | HR10A-10P-12S (Hirose Electric Co., LTD.) | HR10A-7P-6S (Hirose Electric Co., LTD.) | |||
Sensor | Limit Sensor | Provided | |||
Home Position Sensor (ORG1) | Provided | ||||
Slit Home Origin Sensor (ORG2) | Not Provided | ||||
Part Number | Photomicrosensor: EE-SX4320 (OMRON Corp.) | ||||
Power Supply Voltage | DC5~24V ±10% | ||||
Current Consumption | 60mA or less | ||||
Control Output | NPN Open Collector Output DC5~24V, 8mA or less Residual Voltage 0.3V or less (when load current is 2mA) | ||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type | XYZ Axis Stage | Material | Aluminum | Guide | Cross Roller |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Z-Axis Stage Surface | Vertical | Surface Treatment | Black Anodize |
Through Hole (Table Center Hole) | No | Load Capacity (Range)(N) | 5~30 | Allowable Load(N) | 29.4 |
Table Straightness(µm) | 3 | Sensors | Limit+Home |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy