(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Related Component: Main Body
•Operating Temperature Range (?): -5::70
•Max. Operating Cycle (cycle/min): 60
•Orifice Type: Single Orifice Type
•Max. Collision Velocity (m/s): 1
Part Number
Configured Part Number is shown.
Part Number |
MAMS2006 MAMKS2508 |
Part Number | Thread Dia. | Stroke | Max. Absorbed Energy (E') | Max. Equivalent Mass (me') (kg) | Piston Rod Return Force (N) | Max. Drag Value (N) | (L1) | d1 | f | B (Wrench Flats) | T | ||
Type | No. | MxP | S | per Impact (J) | per Minute (J) | ||||||||
MAMKS | 1406 | M14x1.5 | 6 | 4.5 | 100 | 80 | 15 | 2,000 | 40 | 4 | 2 | 19.6(17) | 6 |
1606 | M16x1.5 | 5.5 | 130 | 120 | 20 | 2,700 | 5 | 20(19) | |||||
2008 | M20x1.5 | 8 | 8.8 | 200 | 70 | 14.7 | 3,430 | 47 | 6 | 1.5 | 27.7(24) | 8 | |
2508 | M25x1.5 | 13.7 | 300 | 110 | 21.6 | 5,390 | 8 | 37(32) | 10 | ||||
2708 | M27x1.5 | 19.6 | 350 | 150 | 23.5 | 7,350 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
MAMKS1406 |
MAMKS1606 |
MAMKS2008 |
MAMKS2508 |
MAMKS2708 |
Part Number |
---|
Loading...
Main Body, Related Components | Main Body | Orifice Format | Tapered orifice | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Carbon Steel (SUM in JIS) | Max. Collision Velocity(m/s) | 1 | Min. Collision Velocity(m/s) | 0.3 |
Max. Operating Cycle(cycle/min) | 60 | Operating Temperature Range(℃) | -5::70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy