(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Linear Shaft - Tapped pilot end, female/ male threaded end.

Precision Linear Shaft - Tapped pilot end, female/ male threaded end.

Click this image to zoom it.

  • Lead Time Reduction

Case hardened stainless steel with low temp black chrome, 304 SS with hard chrome and 1045 with hard chrome added as new. [3/31/2023]
One End Tapped Pilot, One End Tapped or Threaded Precision Linear Shafts are available in 52100 Bearing Steel Equivalent, 1045 Carbon Steel Equivalent, 304 Stainless Steel and SUS440C(13Cr) Stainless Steel Equivalent, with the following options for Surface Treatment : Hard Chrome Plating / Low Temp. Black Chrome Plating or No Surface Treatment.
[Diameter range] 12mm - 30mm
[Length range]25mm - 1500mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

Shafts -Tapped Pilot-:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface
Treatment
One End TappedOne End Stepped and TappedOne End ThreadedOne End Threaded with O.D. same as Shaft O.D.
SFITSFIGSFINSFIQ52100 Bearing Steel EquivalentEffective Hardened Depth of Induction Hardened >> Click here
52100 Bearing Steel Equivalent 58HRC~
SUS440C(13Cr) Stainless Steel Equivalent 56HRC~
-
SSFITSSFIGSSFINSSFIQSUS440C(13Cr) Stainless Steel Equivalent
PSFITPSFIGPSFINPSFIQ52100 Bearing Steel EquivalentHard Chrome Plating
Plating Hardness: HV750 ~
Plating Thickness: 5µ or More
PSSFITPSSFIGPSSFINPSSFIQSUS440C(13Cr) Stainless Steel Equivalent

Specifications

Part Number-L-F-B-P-M-N
SFIT12-500-M4-N4
PSSFIG30-1000-F4-P10-M6-N10
D Tol.
Dg6
12-0.006
-0.017
13
15
16
18
20-0.007
-0.020
25
30
■One End Tapped, One End Stepped and Tapped
Part Number1mm IncrementSelectionPilot Dimensions(Y)Max.RC
TypeDLFPM Coarse (Tapped)M Coarse
(Stepped and Tapped)
NV
Hole Diameter

Hole Depth
Tapped Type
SFIT
SSFIT
PSFIT
PSSFIT
Stepped and Tapped Type
SFIG
SSFIG
PSFIG
PSSFIG
1225~10002≤F≤Px46~10456845648910000.3 or Less0.5 or Less
1325~10006~11456845684510111000
1525~10006~13456810456810451000
1630~12006~1445681045681045612131200
1830~12008~16456810124568101245612001.0 or Less
2030~12008~1745681012456810125681016171200
2535~12008~224568101216456810121668101220211200
3035~15009~276810121620246810121620246810121500
[ ! ]L (Y)>Mx2.5+4+ℓ+Nx1.5+4 is required to have effective thread length. · One End Stepped and Tapped [ ! ]P dimensions require M+3≤P.
Coarse Thread Dimension
MPitch
40.7
50.8
61.0
81.25
101.5
121.75
162.0
202.5
243.0
303.5
■One End Threaded, One End Threaded with O.D. same as Shaft O.D.
Part Number1mm IncrementSelectionPilot Dimensions(Y)Max.RC
TypeDLFB (Threaded)B (One End Threaded with O.D. same as Shaft O.D.)PNV
Hole Diameter

Hole Depth
Threaded Type
SFIN
SSFIN
PSFIN
PSSFIN
One End Threaded with O.D. same as Shaft O.D.
SFIQ
SSFIQ
PSFIQ
PSSFIQ
[ ! ]Shafts with O.D. same as Shaft O.D. are available for * sizes only.
*1225~9982≤F≤Px5(When P≤6)
B≤F-2

(When P=8, 10)
B≤F-3

(When P≥12)
B≤F-5

[ ! ]B≥Pitchx3
2≤B≤Px5


[ ! ]For One End Threaded with O.D. same as Shaft O.D., L dimensions have priority, thus the effective thread length will be B-(Pitchx2).
568101248910000.3 or Less0.5 or Less
1325~99856810124510111000
1525~9985681012451000
*1625~119856810121645612131200
1825~11985681012164561200
*2025~1198681012162056810161712001.0 or Less
2525~11988101216202468101220211200
*3025~149881012162024306810121500
[ ! ]Full length L requires Nx2.5+ℓ≤L.

Alterations

Shafts -Tapped Pilot-:Related Image
[ ! ]When selecting multiple alteration additions, the distance between machined areas should be greater than 2mm. >> Click here
[ ! ]Alterations may lower hardness. Please see >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFIG12-[25-1000/1]-F[2-40/1]-P[6-10/1]-M[4,​5,​6]-N4
PSFIG13-[25-1000/1]-F[2-44/1]-P[6-11/1]-M[4,​5,​6,​8]-N[4,​5]
PSFIG15-[25-1000/1]-F[2-52/1]-P[6-13/1]-M[4,​5,​6,​8,​10]-N[4,​5]
PSFIG16-[30-1200/1]-F[2-56/1]-P[6-14/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6]
PSFIG18-[30-1200/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6]
PSFIG20-[30-1200/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSFIG25-[35-1200/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[6,​8,​10,​12]
PSFIG30-[35-1500/1]-F[2-108/1]-P[9-27/1]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12]
PSFIN12-[25-998/1]-F[2-60/1]-B[3-55/1]-P[5,​6,​8,​10,​12]-N4
PSFIN12-[25-998/1]-F[2-60/1]-B[3-55/1]-PMC[5,​6,​8,​10]-N4
PSFIN12-[25-998/1]-F[2-60/1]-B[3-55/1]-PMS10-N4
PSFIN13-[25-998/1]-F[2-60/1]-B[3-55/1]-P[5,​6,​8,​10,​12]-N[4,​5]
PSFIN13-[25-998/1]-F[2-60/1]-B[3-55/1]-PMC[5,​6,​8,​10,​12]-N[4,​5]
PSFIN13-[25-998/1]-F[2-60/1]-B[3-55/1]-PMS10-N[4,​5]
PSFIN15-[25-998/1]-F[2-60/1]-B[3-55/1]-P[5,​6,​8,​10,​12]-N[4,​5]
PSFIN15-[25-998/1]-F[2-60/1]-B[3-55/1]-PMC[5,​6,​8,​10,​12]-N[4,​5]
PSFIN15-[25-998/1]-F[2-60/1]-B[3-55/1]-PMS[10,​12]-N[4,​5]
PSFIN16-[25-1198/1]-F[2-80/1]-B[3-75/1]-P[5,​6,​8,​10,​12,​16]-N[4,​5,​6]
PSFIN16-[25-1198/1]-F[2-80/1]-B[3-75/1]-PMC[5,​6,​8,​10,​12,​15]-N[4,​5,​6]
PSFIN16-[25-1198/1]-F[2-80/1]-B[3-75/1]-PMS[10,​12,​14]-N[4,​5,​6]
PSFIN18-[25-1198/1]-F[2-80/1]-B[3-75/1]-P[5,​6,​8,​10,​12,​16]-N[4,​5,​6]
PSFIN18-[25-1198/1]-F[2-80/1]-B[3-75/1]-PMC[5,​6,​8,​10,​12,​15,​17]-N[4,​5,​6]
PSFIN18-[25-1198/1]-F[2-80/1]-B[3-75/1]-PMS[10,​12,​14]-N[4,​5,​6]
PSFIN20-[25-1198/1]-F[2-100/1]-B[3-95/1]-P[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10]
PSFIN20-[25-1198/1]-F[2-100/1]-B[3-95/1]-PMC[6,​8,​10,​12,​15,​17]-N[5,​6,​8,​10]
PSFIN20-[25-1198/1]-F[2-100/1]-B[3-95/1]-PMS[10,​12,​14,​18]-N[5,​6,​8,​10]
PSFIN25-[25-1198/1]-F[2-120/1]-B[3-115/1]-P[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12]
PSFIN25-[25-1198/1]-F[2-120/1]-B[3-115/1]-PMC[8,​10,​12,​15,​17,​20]-N[6,​8,​10,​12]
PSFIN25-[25-1198/1]-F[2-120/1]-B[3-115/1]-PMS[10,​12,​14,​18]-N[6,​8,​10,​12]
PSFIN30-[25-1498/1]-F[2-150/1]-B[3-145/1]-P[8,​10,​12,​16,​20,​24,​30]-N[6,​8,​10,​12]
PSFIN30-[25-1498/1]-F[2-150/1]-B[3-145/1]-PMC[8,​10,​12,​15,​17,​20,​25]-N[6,​8,​10,​12]
PSFIN30-[25-1498/1]-F[2-150/1]-B[3-145/1]-PMS[10,​12,​14,​18]-N[6,​8,​10,​12]
PSFIQ12-[25-998/1]-B[3-55/1]-N4
PSFIQ16-[25-1198/1]-B[3-75/1]-N[4,​5,​6]
PSFIQ20-[25-1198/1]-B[3-95/1]-N[5,​6,​8,​10]
PSFIQ30-[25-1498/1]-B[3-145/1]-N[6,​8,​10,​12]
PSFIT12-[25-1000/1]-M[4,​5,​6,​8]-N4
PSFIT12-[25-1000/1]-MSC8-N4
PSFIT13-[25-1000/1]-M[4,​5,​6,​8]-N[4,​5]
PSFIT13-[25-1000/1]-MSC8-N[4,​5]
PSFIT15-[25-1000/1]-M[4,​5,​6,​8,​10]-N[4,​5]
PSFIT15-[25-1000/1]-MSC[6,​8,​10]-N[4,​5]
PSFIT16-[30-1200/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6]
PSFIT16-[30-1200/1]-MSC[8,​10]-N[4,​5,​6]
PSFIT18-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6]
PSFIT18-[30-1200/1]-MSC[8,​10,​12]-N[4,​5,​6]
PSFIT20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSFIT20-[30-1200/1]-MSC[8,​10,​12,​14]-N[5,​6,​8,​10]
PSFIT25-[35-1200/1]-M[4,​5,​6,​8,​10,​12,​16]-N[6,​8,​10,​12]
PSFIT25-[35-1200/1]-MSC[8,​10,​12,​14,​18]-N[6,​8,​10,​12]
PSFIT30-[35-1500/1]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12]
PSFIT30-[35-1500/1]-MSC[8,​10,​12,​14,​18]-N[6,​8,​10,​12]
PSSFIG12-[25-1000/1]-F[2-40/1]-P[6-10/1]-M[4,​5,​6]-N4
PSSFIG13-[25-1000/1]-F[2-44/1]-P[6-11/1]-M[4,​5,​6,​8]-N[4,​5]
PSSFIG15-[25-1000/1]-F[2-52/1]-P[6-13/1]-M[4,​5,​6,​8,​10]-N[4,​5]
PSSFIG16-[30-1200/1]-F[2-56/1]-P[6-14/1]-M[4,​5,​6,​8,​10]-N[4,​5,​6]
PSSFIG18-[30-1200/1]-F[2-64/1]-P[8-16/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6]
PSSFIG20-[30-1200/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[5,​6,​8,​10]
PSSFIG25-[35-1200/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[6,​8,​10,​12]
PSSFIG30-[35-1500/1]-F[2-108/1]-P[9-27/1]-M[6,​8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) Material Surface Finish Length L
(mm)
End Section Type B
(mm)
Coarse Tap [M]
(mm)
F
(mm)
Fine Tapped [MSC] for M
(mm)
Tap (Coarse) [N]
(mm)
P Step
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)
1 Piece(s)

10 Days or more

10Straight12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 62 ~ 40-46 ~ 10--
1 Piece(s)

10 Days or more

10Straight13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 82 ~ 44-4 ~ 56 ~ 11--
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 102 ~ 52-4 ~ 56 ~ 13--
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Stepped and Tapped Shafts-4 ~ 102 ~ 56-4 ~ 66 ~ 14--
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Stepped and Tapped Shafts-4 ~ 122 ~ 64-4 ~ 68 ~ 16--
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Stepped and Tapped Shafts-4 ~ 122 ~ 68-5 ~ 108 ~ 17--
1 Piece(s)

10 Days or more

10Straight25Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200One End Stepped and Tapped Shafts-4 ~ 162 ~ 88-6 ~ 128 ~ 22--
1 Piece(s)

10 Days or more

10Straight30Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500One End Stepped and Tapped Shafts-6 ~ 242 ~ 108-6 ~ 129 ~ 27--
1 Piece(s)

10 Days or more

10One End Stepped12Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-45 ~ 12--
1 Piece(s)

10 Days or more

10One End Stepped12Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4--5 ~ 10
1 Piece(s)

10 Days or more

10One End Stepped12Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4-10-
1 Piece(s)

10 Days or more

10One End Stepped13Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4 ~ 55 ~ 12--
1 Piece(s)

10 Days or more

10One End Stepped13Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4 ~ 5--5 ~ 12
1 Piece(s)

10 Days or more

10One End Stepped13Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4 ~ 5-10-
1 Piece(s)

10 Days or more

10One End Stepped15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4 ~ 55 ~ 12--
1 Piece(s)

10 Days or more

10One End Stepped15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4 ~ 5--5 ~ 12
1 Piece(s)

10 Days or more

10One End Stepped15Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded3 ~ 55-2 ~ 60-4 ~ 5-10 ~ 12-
1 Piece(s)

10 Days or more

10One End Stepped16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 75-2 ~ 80-4 ~ 65 ~ 16--
1 Piece(s)

10 Days or more

10One End Stepped16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 75-2 ~ 80-4 ~ 6--5 ~ 15
1 Piece(s)

10 Days or more

10One End Stepped16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 75-2 ~ 80-4 ~ 6-10 ~ 14-
1 Piece(s)

10 Days or more

10One End Stepped18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 75-2 ~ 80-4 ~ 65 ~ 16--
1 Piece(s)

10 Days or more

10One End Stepped18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 75-2 ~ 80-4 ~ 6--5 ~ 17
1 Piece(s)

10 Days or more

10One End Stepped18Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 75-2 ~ 80-4 ~ 6-10 ~ 14-
1 Piece(s)

10 Days or more

10One End Stepped20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 95-2 ~ 100-5 ~ 106 ~ 20--
1 Piece(s)

10 Days or more

10One End Stepped20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 95-2 ~ 100-5 ~ 10--6 ~ 17
1 Piece(s)

10 Days or more

10One End Stepped20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 95-2 ~ 100-5 ~ 10-10 ~ 18-
1 Piece(s)

10 Days or more

10One End Stepped25Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 115-2 ~ 120-6 ~ 128 ~ 24--
1 Piece(s)

10 Days or more

10One End Stepped25Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 115-2 ~ 120-6 ~ 12--8 ~ 20
1 Piece(s)

10 Days or more

10One End Stepped25Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded3 ~ 115-2 ~ 120-6 ~ 12-10 ~ 18-
1 Piece(s)

10 Days or more

10One End Stepped30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498One End Threaded3 ~ 145-2 ~ 150-6 ~ 128 ~ 30--
1 Piece(s)

10 Days or more

10One End Stepped30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498One End Threaded3 ~ 145-2 ~ 150-6 ~ 12--8 ~ 25
1 Piece(s)

10 Days or more

10One End Stepped30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498One End Threaded3 ~ 145-2 ~ 150-6 ~ 12-10 ~ 18-
1 Piece(s)

10 Days or more

10Straight12Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 998One End Threaded Shafts with O.D. same as Shaft O.D.3 ~ 55---4---
1 Piece(s)

10 Days or more

10Straight16Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded Shafts with O.D. same as Shaft O.D.3 ~ 75---4 ~ 6---
1 Piece(s)

10 Days or more

10Straight20Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1198One End Threaded Shafts with O.D. same as Shaft O.D.3 ~ 95---5 ~ 10---
1 Piece(s)

10 Days or more

10Straight30Threaded[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1498One End Threaded Shafts with O.D. same as Shaft O.D.3 ~ 145---6 ~ 12---
1 Piece(s)

10 Days or more

10Straight12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Tapped-4 ~ 8--4---
1 Piece(s)

10 Days or more

10Straight12Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Tapped---84---
1 Piece(s)

10 Days or more

10Straight13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Tapped-4 ~ 8--4 ~ 5---
1 Piece(s)

10 Days or more

10Straight13Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Tapped---84 ~ 5---
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Tapped-4 ~ 10--4 ~ 5---
1 Piece(s)

10 Days or more

10Straight15Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome25 ~ 1000One End Tapped---6 ~ 104 ~ 5---
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Tapped-4 ~ 10--4 ~ 6---
1 Piece(s)

10 Days or more

10Straight16Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Tapped---8 ~ 104 ~ 6---
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Tapped-4 ~ 12--4 ~ 6---
1 Piece(s)

10 Days or more

10Straight18Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Tapped---8 ~ 124 ~ 6---
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Tapped-4 ~ 12--5 ~ 10---
1 Piece(s)

10 Days or more

10Straight20Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome30 ~ 1200One End Tapped---8 ~ 145 ~ 10---
1 Piece(s)

10 Days or more

10Straight25Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200One End Tapped-4 ~ 16--6 ~ 12---
1 Piece(s)

10 Days or more

10Straight25Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1200One End Tapped---8 ~ 186 ~ 12---
1 Piece(s)

10 Days or more

10Straight30Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500One End Tapped-6 ~ 24--6 ~ 12---
1 Piece(s)

10 Days or more

10Straight30Tapped[Steel] 52100 Bearing Steel EquivalentHard Chrome35 ~ 1500One End Tapped---8 ~ 186 ~ 12---
1 Piece(s)

10 Days or more

10Straight12Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 62 ~ 40-46 ~ 10--
1 Piece(s)

10 Days or more

10Straight13Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 82 ~ 44-4 ~ 56 ~ 11--
1 Piece(s)

10 Days or more

10Straight15Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome25 ~ 1000One End Stepped and Tapped Shafts-4 ~ 102 ~ 52-4 ~ 56 ~ 13--
1 Piece(s)

10 Days or more

10Straight16Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome30 ~ 1200One End Stepped and Tapped Shafts-4 ~ 102 ~ 56-4 ~ 66 ~ 14--
1 Piece(s)

10 Days or more

10Straight18Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome30 ~ 1200One End Stepped and Tapped Shafts-4 ~ 122 ~ 64-4 ~ 68 ~ 16--
1 Piece(s)

10 Days or more

10Straight20Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome30 ~ 1200One End Stepped and Tapped Shafts-4 ~ 122 ~ 68-5 ~ 108 ~ 17--
1 Piece(s)

10 Days or more

10Straight25Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome35 ~ 1200One End Stepped and Tapped Shafts-4 ~ 162 ~ 88-6 ~ 128 ~ 22--
1 Piece(s)

10 Days or more

10Straight30Tapped[Stainless Steel] SUS440C(13Cr) Stainless Steel EquivalentHard Chrome35 ~ 1500One End Stepped and Tapped Shafts-6 ~ 242 ~ 108-6 ~ 129 ~ 27--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) Material Surface Finish Length L
(mm)
End Section Type B
(mm)
Coarse Tap [M]
(mm)
F
(mm)
Fine Tapped [MSC] for M
(mm)
Tap (Coarse) [N]
(mm)
P Step
(mm)
Thread (Fine) [PMS]
(mm)
Thread (Super-Fine) [PMC]
(mm)

Loading...

More Information

[ ! ]Shaft End Machined Area (Effective Thread Length + Approx. 10mm) Annealing may lower hardness.
[ ! ]Circularity, Straightness, Perpendicularity Concentricity, Changes in Hardness >> Click here

Example

Shafts -Tapped Pilot-:Related Image

Basic Information

End Shape (Right) Pilot with Tap Shaft End Perpendicularity Perpendicularity (0.2) Shaft Fits Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.