(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Handwheel Type: Flat Spoke
•Handle: Not Provided (With Grip Mounting Hole)
•Handle Material: Cast Iron Class No.30
•Handle Surface: Chrome Plating
Part Number
Configured Part Number is shown.
Type | Handwheel | |
[ M ]Material | [ S ]Surface Treatment | |
AHNF | Cast Iron Class No.30 | Chrome Plating |
Part Number |
PHSLN80 AHSLN100 AHNF140 |
Part Number | D | H | A | d | M | P | Reference Mass (g) | Applicable Handle |
Type | ||||||||
AHNF | 80 | 24 | 14 | 25 | 5 | 26.5 | 386 | GRMK13 |
100 | 25 | 15 | 30 | 37 | 618 | |||
125 | 29 | 16 | 35 | 6 | 48 | 985 | GRMK16 | |
140 | 30 | 17 | 55 | 1287 | ||||
160 | 33 | 18 | 38 | 8 | 62.5 | 1735 | GRMK20 | |
180 | 35 | 20 | 71.5 | 2313 | ||||
200 | 37 | 22 | 40 | 10 | 78.5 | 3511 | GRMK25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
Loading...
Handwheel Type | Flat Spoke | With or Without Handle | Without | Handle, Material | Cast Iron Class No.30 |
---|---|---|---|---|---|
Handle Surface Treatment | Chrome Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy