(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Button Head Cap Screw - Stainless Steel

Hex Socket Button Head Cap Screw - Stainless Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

New: Screw package with loctite is added. [June 2023]
[Product Specifications]
・Material: 304 Stainless Steel
・Strength Class: A2-50 Equivalent
・Size: M2 - M8

  • inCAD Components
Hexagon Socket Button Head Cap Screws:Related Image
・Materials
Type[ M ]Material[ H ]Hardness[ S ]Surface TreatmentStrength Class
SBCB304 Stainless Steel --A2-50

Specifications

Part Number
BCB4-10
SBCB5-10
MxP (Coarse)AEBC (Min.)d(e)
2x0.43.51.31.30.62.40.6
2.5x0.454.51.51.50.830.8
3x0.55.71.6521.043.61
4x0.77.62.22.51.34.71.4
5x0.89.52.7531.565.71.6
6x1.010.53.342.086.82
8x1.2514.0 4.452.69.22.5
■SBCB
Part Number
TypeM-L
SBCB2-3
4
5
6
2.5-4
5
6
8
3-4
5
6
8
10
12
15
20
25
4-6
8
10
12
15
20
25
30
5-6

Part Number
TypeM-L
SBCB5-8
10
12
15
20
25
30
6-8
10
12
15
20
25
30
35
8-10
12
15
20
25
30
35
40
45
50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBCB2-3
SBCB2-4
SBCB2-5
SBCB2-6
SBCB2.5-4
SBCB2.5-5
SBCB2.5-6
SBCB2.5-8
SBCB3-4
SBCB3-5
SBCB3-6
SBCB3-8
SBCB3-10
SBCB3-12
SBCB3-15
SBCB3-20
SBCB3-25
SBCB4-6
SBCB4-8
SBCB4-10
SBCB4-12
SBCB4-15
SBCB4-20
SBCB4-25
SBCB4-30
SBCB5-6
SBCB5-8
SBCB5-10
SBCB5-12
SBCB5-15
SBCB5-20
SBCB5-25
SBCB5-30
SBCB6-8
SBCB6-10
SBCB6-12
SBCB6-15
SBCB6-20
SBCB6-25
SBCB6-30
SBCB6-35
SBCB8-10
SBCB8-12
SBCB8-15
SBCB8-20
SBCB8-25
SBCB8-30
SBCB8-35
SBCB8-40
SBCB8-45
SBCB8-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1023
1 Piece(s)Available

8 Days or more

1024
1 Piece(s)Available

Same day

Stock

1025
1 Piece(s)Available

8 Days or more

1026
1 Piece(s)Available

8 Days or more

102.54
1 Piece(s)Available

8 Days or more

102.55
1 Piece(s)Available

8 Days or more

102.56
1 Piece(s)Available

8 Days or more

102.58
1 Piece(s)Available

Same day

Stock

1034
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

Same day

Stock

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

Same day

Stock

10310
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

10320
1 Piece(s)Available

8 Days or more

10325
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

Same day

Stock

1048
1 Piece(s)Available

Same day

Stock

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

Same day

Stock

10415
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

Same day

Stock

10425
1 Piece(s)Available

8 Days or more

10430
1 Piece(s)Available

Same day

Stock

1056
1 Piece(s)Available

Same day

Stock

1058
1 Piece(s)Available

Same day

Stock

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

Same day

Stock

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

1068
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

Same day

Stock

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

Same day

Stock

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

Same day

Stock

10810
1 Piece(s)Available

8 Days or more

10812
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

Same day

Stock

10820
1 Piece(s)Available

Same day

Stock

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

10850

Loading...

  1. 1

More Information

* The strength class signifies the screw's tensile strength.
(Ex.) A2 - 50
This indicates that the minimum value of tensile strength is 500N/mm2.
The steel class is A2 (Austenitic Stainless Steel)
 

Basic Information

Material 304 Stainless Steel Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Unit of Sale Low Quantity Available beginning with 1 pc. Application Standard
Strength Class (Stainless Steel) A2-50

Additional Products in this Category

Complementary Products

Tech Support