(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Rollers -Press formed, flange mounted, threaded stud.

Ball Rollers -Press formed, flange mounted, threaded stud.
  • Volume Discount

•Type: Standard
•Shape: With Press Formed Thread Type
•Ball Material: 52100 Bearing Steel

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

PDFP.2019-1201

Unit examples related to this product
Ball Rollers - Press Formed, Flange Mount / Threaded Stud:Related Image
・Materials
Type[ M ]MaterialSurface Treatment
①Main Ball②Cover③Bearing④Threaded Section②Cover③Bearing④Threaded Section
BCHCSWRM Low Carbon Steel12 Carbon Wire Steel (JIS)Low Carbon SteelD304 Stainless Steel-Electro‐galvanizing,
Glossy Chromate Treatment (Trivalent Chromium)
--
BCHE
BCHHLow Carbon Steel Equivalent1018 Carbon SteelElectro‐galvanizing,
Glossy Chromate Treatment
Electro‐galvanizing,
Glossy Chromate Treatment

Specifications

Part Number
BCHW 20
Part NumberDD1dGBh1h2F1F2Allowable Load N(kgf)
TypeNo.
BCHC4041.32215.875302410.29.143.478.5 (8)
BCHE5555.532.525.4045.53614.615.27.34294.2 (30)
BCHH50503225.40-4435207.326294.2 (30)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BCHC40
BCHE55
BCHH50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Body Material Load Capacity Range
(N)
Load Capacity
(N)
O.D.
(Ø)
Ball Dia.
(Ø)
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 304 Stainless Steel50.1~100.078.541.315.875
1 Piece(s)Available

Same day

Stock

10-[Stainless Steel] 304 Stainless Steel100.1~500.0294.255.525.4
1 Piece(s)Available

8 Days or more

10[Round Shape Threaded] With Press Formed Thread Type[Steel] Low Carbon Steel100.1~500.0294.25025.4

Loading...

  1. 1
 

Basic Information

Type Standard Main Ball material 52100 Bearing Steel

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.