(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Single Seal.

Deep Groove Ball Bearings - Single Seal.
  • Volume Discount

•Type : Ball
•Bearing Style : Single Shielded
•Load Direction : Radial
For complete product overview and details on Deep Groove Ball Bearing - Single Row, Single Shielded (MISUMI) see the sections below:

  • inCAD Components

PDFP.2019-1024

Unit examples related to this product
Deep Groove Ball Bearings - Single Shielded:Related Image
・Materials
[ M ] Material: 52100 Bearing Steel

Specifications

Part Number
B6003Z
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass
(g) (Reference)
Cr (Dynamic) kNCo
(Static)
kN
Dsdh
(max)
R
(max)
(min)(max)
B6000Z102680.34.551.97300001213240.318
B6200Z3090.65.12.39240001416260.632
B6300Z35110.68.13.452200016.53152
B6001Z122880.35.12.372800015.5260.322
B6201Z32100.66.83.05220001617280.637
B6301Z371219.74.220000171832160
B6002Z153290.35.62.832400019300.331
B6202Z35110.67.653.75200001920.5310.645
B6302Z4213111.45.45170002022.537183
B6003Z1735100.363.25220001921.5330.341
B6203Z40120.69.554.8170002123.5360.667
B6303Z4714113.66.65150002225.5421113
B6004Z2042120.69.451800024380.668
B6204Z4714112.86.6150002526.5421107
B6304Z52151.115.97.91400026.52845.5145
B6005Z2547120.610.15.85150002930430.679
B6205Z52151147.85130003032471129
B6305Z62171.120.611.21100031.53655.5235
B6006Z305513113.28.3130003536.550116
B6206Z621619.511.3110003538.557199
B6306Z72191.126.715950036.542.565.5345
B6007Z35621411610.3110004041.557151
B6207Z72171.125.715.3950041.544.565.5284
B6307Z80211.533.519.285004347721.5464
B6008Z406815116.811.5100004547.5631190
B6208Z80181.129.117.9850046.550.573.5366
B6308Z90231.540.52475004853821.5636
B6009Z457516120.915.290005053.5701241
B6209Z85191.131.520.4750051.555.578.5420
B6309Z100251.5533267005361.5921.5829
B6010Z508016121.816.685005558.5751261
B6210Z90201.13523.2710056.56083.5459
B6310Z1102726238.56000596810121060
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
B6000Z
B6001Z
B6002Z
B6003Z
B6004Z
B6005Z
B6006Z
B6007Z
B6008Z
B6009Z
B6010Z
B6200Z
B6201Z
B6202Z
B6203Z
B6204Z
B6205Z
B6206Z
B6207Z
B6208Z
B6209Z
B6210Z
B6300Z
B6301Z
B6302Z
B6303Z
B6304Z
B6305Z
B6306Z
B6307Z
B6308Z
B6309Z
B6310Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10102684550300001970
1 Piece(s)Available

8 Days or more

10122885100280002370
1 Piece(s)Available

8 Days or more

10153295600240002830
1 Piece(s)Available

8 Days or more

101735106000220003250
1 Piece(s)Available

8 Days or more

102042129400180005000
1 Piece(s)Available

Same day

Stock

1025471210100150005850
1 Piece(s)Available

8 Days or more

1030551313200130008300
1 Piece(s)Available

8 Days or more

10356214160001100010300
1 Piece(s)Available

8 Days or more

10406815168001000011500
1 Piece(s)Available

8 Days or more

1045751620900900015200
1 Piece(s)Available

8 Days or more

1050801621800850016600
1 Piece(s)Available

8 Days or more

10103095100240002390
1 Piece(s)Available

8 Days or more

101232106800220003050
1 Piece(s)Available

8 Days or more

101535117650200003750
1 Piece(s)Available

8 Days or more

101740129550170004800
1 Piece(s)Available

8 Days or more

1020471412800150006600
1 Piece(s)Available

8 Days or more

1025521514000130007850
1 Piece(s)Available

8 Days or more

10306216195001100011300
1 Piece(s)Available

8 Days or more

1035721725700950015300
1 Piece(s)Available

8 Days or more

1040801829100850017900
1 Piece(s)Available

8 Days or more

1045851931500750020400
1 Piece(s)Available

8 Days or more

1050902035000710023200
1 Piece(s)Available

8 Days or more

101035118100220003450
1 Piece(s)Available

8 Days or more

101237129700200004200
1 Piece(s)Available

8 Days or more

1015421311400170005450
1 Piece(s)Available

8 Days or more

1017471413600150006650
1 Piece(s)Available

8 Days or more

1020521515900140007900
1 Piece(s)Available

8 Days or more

10256217206001100011200
1 Piece(s)Available

8 Days or more

1030721926700950015000
1 Piece(s)Available

8 Days or more

1035802133500850019200
1 Piece(s)Available

8 Days or more

1040902340500750024000
1 Piece(s)Available

10 Days or more

10451002553000670032000
1 Piece(s)Available

8 Days or more

10501102762000600038500

Loading...

  1. 1
 

Basic Information

Type Ball Inner/Outer Ring Material 52100 Bearing Steel Bearing Style Single Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 52100 Bearing Steel Seal Part Structure Single Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.