(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Type that supports axial load. It cannot support radial load.
Part Number
Configured Part Number is shown.
DDT-1810DSG
Type | Thrust Ball | Inner/Outer Ring Material | Stainless Steel |
---|---|---|---|
Outer Ring Shape | Flat | Precision | Grade 0 |
I.D. d(Ø) | 10 | O.D. D(Ø) | 18 |
Width B(mm) | 5.5 | Specifications, Environment | Standard |
Load Direction | Thrust | Number of Raceway Ring Rows | Single Row |
Size Standards | Meter Size | Rolling Element Material | Stainless Steel |
Show More | |||
Retainer Type | Punching | Type | With groove |
Show Less |
Type | Thrust Ball | Inner/Outer Ring Material | Stainless Steel | Outer Ring Shape | Flat |
---|---|---|---|---|---|
Precision | Grade 0 | I.D. d(Ø) | 10 | O.D. D(Ø) | 18 |
Width B(mm) | 5.5 | Specifications, Environment | Standard | Load Direction | Thrust |
Number of Raceway Ring Rows | Single Row | Size Standards | Meter Size | Rolling Element Material | Stainless Steel |
Retainer Type | Punching | Type | With groove |
Please check the type/dimensions/specifications of the part DDT-1810DSG in the Thrust Ball Bearings - T Series. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy