(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Wheel-Conveyor Assembly

Wheel-Conveyor Assembly
  • Volume Discount

•Type: Spa Wheels
For complete product overview and details on Wheel Conveyor Assembly see the sections below:

  • inCAD Components
Wheel-Conveyor Assembly:Related Image
・Materials
■L Standard
PFSSPH (Standard) PFSUPH (Wide Pitch)
PFSPPH (Narrow Pitch)
■Wheel Qty. Configurable
PFSSPHF (Standard) PFSUPHF (Wide Pitch)
PFSPPHF (Narrow Pitch)
Part Number[ M ]Material[ S ]Surface Treatment
PFSSPH_Edge: Low Carbon SteelNon-chrome Hot Dip Galvanizing
Wheel: Polyacetal-
Shaft: Polyacetal-
PFSPPH_Edge: Low Carbon SteelNon-chrome Hot Dip Galvanizing
PFSUPH_Wheel: Polypropylene-

Specifications

Part Number-L-N
PFSSPH-2400
PFSSPHF-50
■L Standard
Part NumberL Nominal LengthActual Length L (mm)AHEPD1Wheel (Qty.)Mass (kg)Allowable Load (per Wheel)Connecting Parts
PFSSPH
(Standard)
2000199240306.5272524732.125kgJBS50_
24002397882.56
300029911103.20
PFSPPH
(Narrow Pitch)
2000200040.131.64201810992.507kgJBS50_A
250025001243.13
300030001493.75
PFSUPH
(Wide Pitch)
2000200040.131.64503625392.3610kg
25002500492.95
30003000593.54
■Wheel Qty. Configurable
Part NumberNumber of Wheels NAHEPD2Mass (kg/m)Allowable Load (per Wheel)Connecting
Parts
Cutting Charge
PFSSPHF5~11040306.5272513.51.15kgJBS50_ 400
PFSPPHF5~14940.131.642018101.257kgJBS50_A
PFSUPHF5~ 5940.131.645036251.1810kg

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PFSPPH-2000
PFSPPHF-[5-149/1]
PFSSPH-2000
PFSSPHF-[5-110/1]
PFSUPH-2000
PFSUPHF-[5-59/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Material Overall Length L
(mm)
Spa Wheel Shape Number of Wheels N
(mm)
1 Piece(s)Available

10 Days or more

-L Dimension FixedPolypropylene2000Small Pitch Type-
1 Piece(s)

12 Days or more

-Number of Wheels SpecifiedPolypropylene-Small Pitch Type5 ~ 149
1 Piece(s)Available

10 Days or more

10L Dimension FixedPolyacetal2000Standard Type-
1 Piece(s)

12 Days or more

-Number of Wheels SpecifiedPolyacetal-Standard Type5 ~ 110
1 Piece(s)Available

10 Days or more

-L Dimension FixedPolypropylene2000Large Pitch Type-
1 Piece(s)

12 Days or more

10Number of Wheels SpecifiedPolyacetal-Large Pitch Type5 ~ 59

Loading...

  1. 1
 

Basic Information

Type Spa Wheels

Additional Products in this Category

Complementary Products

Tech Support