(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small parts for factory frames.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
FFS101 FFS102 | Low Carbon Steel | Trivalent Chromate |
FFS103 | Polyethylene | - |
FFS107 | Polypropylene |
Part Number |
FFS101 |
Part Number | Mass (g/pc.) | Pcs. per Pkg. |
FFS101 | 19 | 4 |
FFS102 | 24 | 4 |
FFS103 | 4 | 4 |
FFS107 | 8 | 1 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FFS101 |
FFS102 |
FFS103 |
Part Number |
---|
Loading...
Specifications | For Factory Frames |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy