(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Hinges -Adjustable.

Torque Hinges -Adjustable.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Aluminum Hinges capable of adjusting torque by hexagon socket screw

  • inCAD Components
・Material
Name of Parts[ M ]Material[ S ]Surface Treatment
Body6063 Aluminum AlloyAnodized
BushingsPolyacetal (White)-
Socket Head Cap Screw302HQ Stainless Steel-

Specifications

Torque Hinges -Adjustable Torque Type-:Related Image
Part Number* Allowable
Load
** Torque RatingMass
(g)
SP1P2JScrews / Nuts
TypeNo.kgNN·mkgf-cmScrewsQuantityNutsQuantity
HHPTF
HHPTFB

(Black Anodize)
610980~4.90~505432161613.5Socket Head Cap Screw 6-104HNTT6-64
8-637162113.5Socket Head Cap Screw 6-102HNTT6-62
Socket Head Cap Screw 6-122HNTT8-62
84221218.5Socket Head Cap Screw 6-124HNTT8-64
* The allowable load is the value when 2 pieces are used.
** The torque value of 1 pc. of Hinge is shown as the Torque Rating.

Alterations

Precautions

  • Torque is effective over the entire range of rotation (no return mechanism).
  • It cannot be used outdoors or in places exposed to moisture or oil.
  • Additional tightening may be necessary depending on frequency of use and changes over time.
  • If the torque does not return due to over-tightening of the bolts, push the bolts back with a resin hammer, etc.

Comparison with other types of hinges

TypeHingeDetachable HingeFlag HingesLong Hinge
ImageDamper - HingeDamper - Detachable HingeDamper - Flag HingesDamper - Long Hinge
FeaturesMost common hinge.Removable. It is used in situations where maintenance and cleaning is frequent.Can rotate 360 degrees. Used in situations where the door is large and requires wide rotation.Dimensions can be specified. For use on aluminum framed doors.

Compatible Models

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPTF6-SET
HHPTF6-SST
HHPTF8-6
HHPTF8-6-SET
HHPTF8-SET
HHPTF8-SST
HHPTFB6
HHPTFB6-SET
HHPTFB8
HHPTFB8-6
HHPTFB8-6-SET
HHPTFB8-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

-
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Torque Hinges -Adjustable Torque Type-:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.