(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This hinge has the reverse torque-driven mechanism to lighten up load applied by door-opening and -closing.
Part Number
Configured Part Number is shown.
Part Number |
HHPR1B |
Part Number | Reverse Torque (N·m)* | Max. Operating Angle | Operating Temp. Range (°C) | Mass (g) | |
Type | No. | ||||
HHPR | 1A | 0.49~1.27 | 110 | 0~40 | 46 |
1B | |||||
2A | |||||
2B |
The maximum opening and closing angle is approximately 110 degrees.
・When two are used, it is recommended to use a combination of 1A and 1B or 2A and 2B.
Type | Hinge | Detachable Hinge | Flag Hinges | Long Hinge |
---|---|---|---|---|
Image | ||||
Features | Most common hinge. | Removable. It is used in situations where maintenance and cleaning is frequent. | Can rotate 360 degrees. Used in situations where the door is large and requires wide rotation. | Dimensions can be specified. For use on aluminum framed doors. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy