(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Aluminum Extrusion Accessory Hook Clips【20 Pieces Per Package】

Aluminum Extrusion Accessory Hook Clips

Click this image to zoom it.

Move the mouse over the image to zoom

Accessory Hooks -Clip Type-:Related Image
・Materials
TypeCasterShaft, Spring
[ M ] Material[ M ] Material[ S ] Surface Treatment
HFCFKPolyamideSWCTrivalent Chromate

Specifications

Part Number
HFCFJ5
HFCFU6
HFCFK8
[ ! ]20 pcs. per pkg.
Part NumberAllowable Load (kgf)
TypeNo.
HFCFK5 (For HFS5)
6 (For HFS6)
8 [For HFS8 (-45)]
0.5
[ ! ]When using No. 8 for HFS8-45, the fit becomes slightly firmer.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCFK5
HFCFK6
HFCFK8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

20 Pieces Per Package

1 Pack(s)Available

Same day

Stock

106

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

108・8-45

Loading...

  1. 1

Example

Accessory Hooks -Clip Type-:Related Image
 

Basic Information

Type Hook Material Resin Type Accessories Hooks
Material Polyamide Specifications Clip Type Extrusion Series HFS
Sale Type Sold by the package

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.