(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Cable Clamps - Diamond【1-50 Pieces Per Package】

Aluminum Extrusion Cable Clamps - Diamond

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

•Type: Cable Clamps
•Material: Polyamide
•Shape Type: Diamond Shape
•Extrusion Series: HFS
•Color: Light Gray

  • inCAD Components
Cable Clamps -Diamond Type-:Related Image
・Materials
[ M ] Material: Polyamide (Light Gray)

Specifications

Part Number
HFCC6PACK
Part NumberExtrusion (Series)
TypeNo.
HFCN5PACKHFS5
6PACKHFS6
8PACKHFS8
HFS8-45

Alterations

Cable Clamps -Diamond Type-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCN5PACK
HFCN5PACK-SET
HFCN6PACK
HFCN6PACK-SET
HFCN8PACK
HFCN8PACK-SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Sale Type
1 Piece(s)Available

Same day

Stock

105Sold by the package
1 Piece(s)Available

9 Days or more

105Package Sales
1 Piece(s)Available

Same day

Stock

106Sold by the package
1 Piece(s)Available

9 Days or more

106Package Sales

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

108・8-45Sold by the package
1 Piece(s)Available

9 Days or more

108・8-45Package Sales

Loading...

  1. 1

Example

Cable Clamps -Diamond Type-:Related Image
 

Basic Information

Type Cable Holder / Clamp Material Resin Type Cable Clamps
Material Polyamide Shape Type Diamond Shape Extrusion Series HFS
Color Light Gray

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.