(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Accessories - PVC Sheets

PVC Sheets:Related Image
・Materials
Type[ M ]MaterialColorHeat Resistance
Temperature
HPEMTVinyl Chloride (PVC)Translucent0~60°C
HPERT
HPEVT* Translucent (with Carbon Print)
PVC Sheets:Related Image

Specifications

Part Number-L
HPEMT0.2-50
Part NumberLength L (m)ThicknessWidth W(m)Mass (kg)*
TypeT (Nominal)L1L10L50
HPEMT0.21 10 500.21.20.34.216.2
HPERT
HPEVT
[ ! ]Specified in meter increments. * The mass includes paper cores (Except for L1).
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HPEMT0.2-1
HPEMT0.2-10
HPEMT0.2-50
HPERT0.2-1
HPERT0.2-10
HPERT0.2-50
HPEVT0.2-1
HPEVT0.2-10
HPEVT0.2-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Color Length L
(m)
1 Piece(s)Available

9 Days or more

Standard TypeTranslucent1
1 Piece(s)Available

9 Days or more

Standard TypeTranslucent10
1 Piece(s)Available

9 Days or more

Standard TypeTranslucent50
1 Piece(s)Available

9 Days or more

Anti-Static TypeTranslucent1
1 Piece(s)Available

9 Days or more

Anti-Static TypeTranslucent10
1 Piece(s)Available

9 Days or more

Anti-Static TypeTranslucent50
1 Piece(s)Available

11 Days or more

Antistatic Type with Grid LinesTranslucent (with Carbon Print)1
1 Piece(s)Available

11 Days or more

Antistatic Type with Grid LinesTranslucent (with Carbon Print)10
1 Piece(s)Available

11 Days or more

Antistatic Type with Grid LinesTranslucent (with Carbon Print)50

Loading...

  1. 1

More Information

PVC Sheets:Related Image
 

Basic Information

Material Vinyl Chloride Thickness T 0.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.