(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
As an inlet of a simplified clean booth or partition of the space, the curtain can be inset in the aluminum extrusion during post-assembly.
Part Number
Configured Part Number is shown.
Part Number | - | H | - | W |
HPEFC6 HFCFC | - | H2000 | - | W1000 |
Part Number | Height (H) 100mm Increment | Width (W) 200mm Increment | Sheet Used Click here | |
Type | No. | |||
HPEFC | 6 8 | 1200~2400 | 600~1200 | HPEFT0.2 |
HPEDC | HPEDT0.2 |
Part Number |
Type |
HFCFC |
Part Number | Applicable Extrusion (Series) | Curtain Width W | Number of Grommets | Included Sliding Hook / Curtain Fastener | ||
Sliding Hook | Number of Sets | Number of Curtain Fasteners | ||||
HPEFC6 HPEDC6 | HFS6 (>> Click here) | 600 | 2 | HFCFS6 | 2 | 2 |
800 | 3 | 3 | 3 | |||
1000 | 4 | 4 | 4 | |||
1200 | 5 | 5 | 5 | |||
HPEFC8 HPEDC8 | HFS8(-45) (>> Click here, Click here) | 600 | 2 | HFCFS8 | 2 | 2 |
800 | 3 | 3 | 3 | |||
1000 | 4 | 4 | 4 | |||
1200 | 5 | 5 | 5 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HFCFC |
HPEDC6-H[1200-2400/100]-W[600-1200/200] |
HPEDC8-H[1200-2400/100]-W[600-1200/200] |
HPEFC6-H[1200-2400/100]-W[600-1200/200] |
HPEFC8-H[1200-2400/100]-W[600-1200/200] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy