(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Conveyor Rollers - Shaft Holders

Aluminum Extrusion Conveyor Rollers - Shaft Holders

Move the mouse over the image to zoom

  • Aluminum Extrusion Conveyor Rollers - Shaft Holders
  • Aluminum Extrusion Conveyor Rollers - Shaft Holders
  • Volume Discount

•Type: Conveyor Roller Shaft Holders
•Material: Glass Fiber Reinforced ABS Resin Resin

  • inCAD Components
Conveyor Roller Shaft Holders:Related Image
・Materials
[ M ] Material: Glass Fiber Reinforced ABS Resin Resin

Specifications

Part Number-L
HSCX6-300
Part NumberLApplicable Extrusion (Series)Applicable Roller Shaft Dia.
TypeNo.
HSCX625HFS6Ø6
Ø8
Ø12
300

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCX6-25
HSCX6-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L
(mm)
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

10300

Loading...

  1. 1

Example

Conveyor Roller Shaft Holders:Related Image
HRO(>> Click here)
HRDA(>> Click here)
Post-Assembly Fitting Lock Nut HNTR6(>> Click here)
 

Basic Information

Type Conveyor Roller Shaft Holders Material Glass Fiber Reinforced ABS Resin Resin

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.