(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: One-Sided Rollers for Aluminum Extrusions
•Material: 6 Nylon
Part Number
Configured Part Number is shown.
HFROLK6
Name of Parts | [ M ]Material | [ S ]Surface Treatment |
Roller | 6 Nylon | - |
Shaft Part | 1018 Carbon Steel | Trivalent Chromate |
Bearing | 52100 Bearing Steel | - |
Part Number |
HFROLK6 |
Part Number | Extrusion (Series) | Color | Allowable Load N(kgf) |
Type | |||
HFROLK6 | HFS6 | Black | 50N(5kgf) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | One-Sided Rollers for Aluminum Extrusions | Material | 6 Nylon |
---|
Please check the type/dimensions/specifications of the part HFROLK6 in the Aluminum Extrusion Conveyor Rollers - One Sided series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy