(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Frame End Caps - 8 Series, High Rigidity

Frame End Caps - 8 Series, High Rigidity
  • Volume Discount

Extrusion End Cap dedicated for High Rigidity Aluminum Extrusion GFS8. In order to use this, the mating extrusion must be alteration-machined.

  • inCAD Components

[ ! ]Feature: Extrusion End Caps only for High RigidityAluminum Extrusions. Alterations are required on the cross sections. (>> Click here)
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
HFCD-4040
Part NumberApplicable ScrewApplicable Extrusion
TypeNo.
HFCD4040SHFBS12-20
(Not included)
GFS8-4040
4080GFS8-4080

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFCD8-4040
HFCD8-4080
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion Size
1 Piece(s)Available

8 Days or more

104040
1 Piece(s)Available

8 Days or more

104080

Loading...

  1. 1
 

Basic Information

Type Plates for High Rigidity Type Extrusion Series GFS Extrusion No. 8

Additional Products in this Category

Complementary Products

Tech Support