(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Easy Brackets - 8 Series

Post-Assembly Easy Brackets - 8 Series
  • Volume Discount

2 aluminum extrusions can be easily connected with only tightening 1 screw.

  • inCAD Components
Brackets - 8 Series, Post-Assembly Easy Bracket:Related Image
・Materials
Components[ M ]Material[ S ]Surface Treatment
①Joint PlateLow Carbon SteelTrivalent Chromate
②Joint Brackets1045 Carbon Steel
③Hex Socket Head Cap Screw4137 Alloy Steel

Specifications

Part Number
HABL8
Part NumberMass (g)Changes Included Screw and NutAllowable Load (N)
TypeScrewQuantity
HABL8120Hex Socket Head Cap Screw
M8×15
1800

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HABL8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Example

Brackets - 8 Series, Post-Assembly Easy Bracket:Related Image
 

Basic Information

Material 1045 Carbon Steel Equivalent Surface Finish Trivalent Chromate Extrusion Series HFS
Extrusion No. 8 Extrusion Size For 40 and 80 Bracket Type Post-assy. Insertion Easy Bracket
Applicable Screws M8 Screws (Included) Number of Extrusion Connection Holes 1

Please check the type/dimensions/specifications of the part HABL8 in the Post-Assembly Easy Brackets - 8 Series series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.