(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Nuts for 8 Series Aluminum Extrusions - L Dimension Configurable

Long Nuts for 8 Series Aluminum Extrusions - L Dimension Configurable

Length (L Dimension) Configurable Long Nuts. Length are specificable from 50 mm.

  • inCAD Components
Long Nuts -For HFS8 Series Aluminum Extrusions- -L Dimension Configurable-:Related Image
・Materials
Type [ M ]Material [ S ]Surface Treatment Reference Tightening Torque
Pre-Assembly Post-Assembly
HNTLF8 HNTALF8 1010 Carbon Steel Trivalent Chromate 23.5
HNTLP8 HNTALP8
HNTLS8 HNTALS8
SHNTLF8 - 303 Stainless Steel Equivalent -
SHNTLP8 SHNTALP8
SHNTLS8           -

Specifications

Part Number - L
HNTLF8
HNTALF8
-
-
1800
400

Part Number - L - M - N - P - S
HNTLP8
HNTALP8
-
-
460
210
-
-
M5
M8
-
-
N30
N8
-
-
P100
P16
-
-
4
8

Part Number - L - M - XA - XB - XC - XD - XE
HNTLS8
SHNTLS8
HNTALS8
-
-
-
1050
1050
1000
-
-
-
M8
M8
M8
-
-
-
XA20
XA20
XA25
-
-
-
XB105
XB105
XB55

-
-

XC250
XC78

-
-

XD500

XD975

-
-

XE755

XE992
(Ex.)
Pitch Configurable Type
■No Hole Type
Part Number L
1mm
Increment
HNTLF SHNTLF HNTALF
 
(Pre-Assembly Insertion)
HNTLF8
SHNTLF8
(Post-Assembly Insertion)
HNTALF8
(Pre-Assembly Insertion)
50~2000
(Post-Assembly Insertion)
50~1000
■Pitch Configurable Type
Part Number L
1mm Increment
M N
1mm Increment
P 1mm Increment Number of Taps HNTLP SHNTLP HNTALP SHNTALP
 
S
(Pre-Assembly Insertion)
HNTLP8
SHNTLP8
(Post-Assembly Insertion)
HNTALP8
SHNTALP8
(Pre-Assembly Insertion)
50~2000
(Post-Assembly Insertion)
50~1000
4 5 6 8 5≤N≤L-5 2M≤P≤L-2M 2≤S≤20
■Hole Position Configurable Type
Part Number L
1mm Increment
M XA~XE 1mm Increment HNTLS SHNTLS HNTALS SHNTALS
 
(Pre-Assembly Insertion)
HNTLS8
SHNTLS8
(Post-Assembly Insertion)
HNTALS8

(Pre-Assembly Insertion)
50~2000
(Post-Assembly Insertion)
50~1000
4 5 6 8 5~L-5
[ ! ]Number of tapped holes can be specified between 1 to 5.
■Hole Machining Charge
Pitch Configurable Type Hole Position Configurable Type
HNTLP, HNTALP HNTLS, HNTALS
SHNTLP, SHNTALP SHNTLS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTALF8-[50-1000/1]
HNTALP8-[50-1000/1]-M[4,​5,​6,​8]-N[5-995/1]-P[6-994/1]-[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]
HNTALS8-[50-1000/1]-M[4,​5,​6,​8]-XA[5-995/1]
HNTLF8-[50-2000/1]
HNTLP8-[50-2000/1]-M[4,​5,​6,​8]-N[5-1995/1]-P[6-1994/1]-[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]
HNTLS8-[50-2000/1]-M[4,​5,​6,​8]-XA[5-1995/1]
SHNTALP8-[50-1000/1]-M[4,​5,​6,​8]-N[5-1995/1]-P[6-1994/1]-[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]
SHNTLF8-[50-2000/1]
SHNTLP8-[50-2000/1]-M[4,​5,​6,​8]-N[5-1995/1]-P[6-1994/1]-[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20]
SHNTLS8-[50-2000/1]-M[4,​5,​6,​8]-XA[5-1995/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Material Surface Treatment Sale Type Hole Position [XA]
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
S
(pc(s).)
1 Piece(s)

8 Days or more

10Steel1010 Carbon Steel EquivalentTrivalent ChromatePost-Assembly Insertion, No Hole Type-50 ~ 1000----
1 Piece(s)

8 Days or more

10Steel1010 Carbon Steel EquivalentTrivalent ChromatePost-Assembly Insertion, Pitch Configurable Type-50 ~ 10004 ~ 85 ~ 9956 ~ 9942 ~ 20
1 Piece(s)

8 Days or more

10Steel1010 Carbon Steel EquivalentTrivalent ChromatePost-Assembly Insertion, Hole Position Configurable Type5 ~ 99550 ~ 10004 ~ 8---
1 Piece(s)

8 Days or more

10Steel1010 Carbon Steel EquivalentTrivalent ChromatePre-Assembly Insertion, No Hole Type-50 ~ 2000----
1 Piece(s)

8 Days or more

10Steel1010 Carbon Steel EquivalentTrivalent ChromatePre-Assembly Insertion, Pitch Configurable Type-50 ~ 20004 ~ 85 ~ 19956 ~ 19942 ~ 20
1 Piece(s)

8 Days or more

10Steel1010 Carbon Steel EquivalentTrivalent ChromatePre-Assembly Insertion, Hole Position Configurable Type5 ~ 199550 ~ 20004 ~ 8---
1 Piece(s)

8 Days or more

10Stainless SteelStainless Steel303 Equivalent-Post-Assembly Insertion, Pitch Configurable Type-50 ~ 10004 ~ 85 ~ 19956 ~ 19942 ~ 20
1 Piece(s)

8 Days or more

10Stainless SteelStainless Steel303 Equivalent-Pre-Assembly Insertion, No Hole Type-50 ~ 2000----
1 Piece(s)

8 Days or more

10Stainless SteelStainless Steel303 Equivalent-Pre-Assembly Insertion, Pitch Configurable Type-50 ~ 20004 ~ 85 ~ 19956 ~ 19942 ~ 20
1 Piece(s)

8 Days or more

10Stainless SteelStainless Steel303 Equivalent-Pre-Assembly Insertion, Hole Position Configurable Type5 ~ 199550 ~ 20004 ~ 8---

Loading...

  1. 1

Example

Long Nuts -For HFS8 Series Aluminum Extrusions- -L Dimension Configurable-:Related Image
Aluminum Extrusion with Milled Surfaces (>> Click here)
 

Basic Information

Nut Type Long Nuts Series Name 8 Series / 8-45 Series Loosening Prevention None
Extrusion Series HFS Extrusion No. 8,8-45

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.