(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HFS6 Series, Pre-Assembly Insertion Screws for Square Aluminum Extrusion

Part Number

Configured Part Number is shown.

HFS6 Series, Pre-Assembly Insertion Screws for Square Aluminum Extrusion:
・Materials
[ M ] Material: Nuts: 316 Stainless Steel (Sintering)
     Screw: 304 Stainless Steel

Specifications

Part Number-L
HNTLSN6-6-17

Part NumberLHApplicable Extrusion
(Series)
Reference Tightening Torque
(N·m)
HNTLSN6-61311.8HFS611.7
1716.8
2221.8
* Electrically conductive
Part Number
HNTLSN6-6-13
HNTLSN6-6-17
HNTLSN6-6-22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Length L
(mm)
1 Piece(s)Available

8 Days or more

1013
1 Piece(s)Available

8 Days or more

1017
1 Piece(s)Available

8 Days or more

1022

Loading...

  1. 1

Lead Time

 

Basic Information

Nut Type Pre-Assembly Insertion Screws Series Name 6 Series Thread Nominal M(mm) M6
Function Conductive Material Stainless Steel Loosening Prevention None
Material 316 Stainless Steel / 304 Stainless Steel for Bolt Part Extrusion Series HFS Extrusion No. 6
Sale Type Pre-Assembly Insertion Screws

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.