(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Fitting Lock Nuts with Leaf Spring for8 Series Aluminum Extrusions (Part Numbers)

Post-Assembly Fitting Lock Nuts with Leaf Spring for8 Series Aluminum Extrusions
  • Volume Discount

Leaf Spring-welded Lock Nuts allowing for easy positioning.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Post-Assembly Fitting Lock Nuts with Leaf Spring -For HFS8 Series Aluminum Extrusions-:Related Image
・Materials
Part[ M ]Material[ S ]Surface Treatment
Main Body1010 Carbon SteelTrivalent Chromate
Wing Part304 Stainless Steel-

Specifications

Part Number-M
HNTR8-8
Part NumberMAccessories
HNTRP88M4x4 Set Screw for Locking

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTRP8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Example

Post-Assembly Fitting Lock Nuts with Leaf Spring -For HFS8 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 8 Series / 8-45 Series Thread Nominal M(mm) M8
Function Lock Nuts Material Steel Loosening Prevention None
Material 1010 Carbon Steel Equivalent, Wing Part Stainless Steel304 Surface Treatment Trivalent Chromate Extrusion Series HFS
Extrusion No. 8,8-45 Thread Length L(mm) 8 Sale Type Post-Assembly Insertion Lock Nuts with Leaf Springs

Please check the type/dimensions/specifications of the part HNTRP8-8 in the Post-Assembly Fitting Lock Nuts with Leaf Spring for8 Series Aluminum Extrusions series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.