(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Fitting Nut and Metal Stopper Sets for 8 Series Aluminum Extrusions

Post-Assembly Fitting Nut and Metal Stopper Sets for 8 Series Aluminum Extrusions
  • Volume Discount

Set product more inexpensive than when nuts and stoppers are purchased separately

  • inCAD Components

Specifications

Post-Assembly Fitting Nut and Metal Stopper Sets -For HFS8 Series Aluminum Extrusions-:Related Image
Part NumberM
Type
HNTBT8456
8
HNTBTSN84568
HNTBT8(1010 Carbon Steel Set)
HNTBTSN8
(316 Stainless Steel Set)
Type
(B) Stopper Nuts
(A) Stoppers
HNTBT8
HNTA8
HNBST8
HNTBTSN8*
HNTASN8
* Electrically conductive

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTBT8-4
HNTBT8-5
HNTBT8-6
HNTBT8-8
HNTBTSN8-4
HNTBTSN8-5
HNTBTSN8-6
HNTBTSN8-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

8 Days or more

10M4Steel1010 Carbon Steel EquivalentTrivalent Chromate4
1 Piece(s)Available

8 Days or more

10M5Steel1010 Carbon Steel EquivalentTrivalent Chromate5
1 Piece(s)Available

8 Days or more

10M6Steel1010 Carbon Steel EquivalentTrivalent Chromate6
1 Piece(s)Available

5 Days

10M8Steel1010 Carbon Steel EquivalentTrivalent Chromate8
1 Piece(s)Available

8 Days or more

10M4Stainless SteelStainless Steel316 Equivalent-4
1 Piece(s)Available

8 Days or more

10M5Stainless SteelStainless Steel316 Equivalent-5
1 Piece(s)Available

8 Days or more

10M6Stainless SteelStainless Steel316 Equivalent-6
1 Piece(s)Available

8 Days or more

10M8Stainless SteelStainless Steel316 Equivalent-8

Loading...

  1. 1
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 8 Series / 8-45 Series Function Nut and Stopper Set
Loosening Prevention None Extrusion Series Metal Stopper Extrusion No. 8,8-45
Sale Type Post-Assembly Insertion Nut and Metal Stopper Set

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.