(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Enables post-assembly in limited spaces.
Part Number
Configured Part Number is shown.
Part | [ M ]Material | [ S ]Surface Treatment |
Main Body | 1010 Carbon Steel | Trivalent Chromate |
Wing Part | 301 Stainless Steel | - |
Part Number | - | M |
HNTAJ8 | - | 8 |
Part Number | M | L |
HNTAJ8 PACK-HNTAJ8 | 3 4 | 10 |
8 | 12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HNTAJ8-3 |
HNTAJ8-4 |
HNTAJ8-8 |
PACK-HNTAJ8-3 |
PACK-HNTAJ8-4 |
PACK-HNTAJ8-8 |
Part Number |
---|
Loading...
Nut Type | Post-Assembly Insertion Nuts | Function | Short Nuts | Material | Steel |
---|---|---|---|---|---|
Loosening Prevention | None | Material | 1010 Carbon Steel Equivalent, Wing Part Stainless Steel304 | Surface Treatment | Trivalent Chromate |
Extrusion Series | HFS | Extrusion No. | 8,8-45 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy